Item # |
Item Name |
Bore Diameter |
Bore Type |
Dynamic Load Rating |
Fillet Radius |
|---|---|---|---|---|---|
| 03602313 | N/A FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 190 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 1090000 N | Fillet Radius N/A 3 mm |
| 00072204 | N/A FAG (Schaeffler) NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 55 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 72000 N | Fillet Radius N/A 1 mm |
| 00072276 | N/A FAG (Schaeffler) NN30 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 85 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 125000 N | Fillet Radius N/A 1 mm |
| 00125613 | N/A FAG (Schaeffler) NNU49 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 120 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 176000 N | Fillet Radius N/A 1 mm |
| 00093774 | N/A FAG (Schaeffler) N10 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 50 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 36000 N | Fillet Radius N/A 1 mm |
| 00072161 | N/A FAG (Schaeffler) NN30 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 30 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 29000 N | Fillet Radius N/A 1 mm |
| 00072263 | N/A FAG (Schaeffler) NN30 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 120000 N | Fillet Radius N/A 1 mm |
| 00125860 | N/A FAG (Schaeffler) NU2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 190 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 680000 N | Fillet Radius N/A 3 mm |
| 00093738 | N/A FAG (Schaeffler) N10 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 77000 N | Fillet Radius N/A 1 mm |
| 00072239 | N/A FAG (Schaeffler) NN30 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 70 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 98000 N | Fillet Radius N/A 1 mm |
| 00072368 | N/A FAG (Schaeffler) NN30 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 170 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 450000 N | Fillet Radius N/A 2.1 mm |
| 00093978 | N/A FAG (Schaeffler) N10 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 120 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 147000 N | Fillet Radius N/A 2 mm |
| 00093790 | N/A FAG (Schaeffler) N10 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 85 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 79000 N | Fillet Radius N/A 1 mm |
| 00072228 | N/A FAG (Schaeffler) NN30 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 65 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 76500 N | Fillet Radius N/A 1 mm |
| 00072186 | N/A FAG (Schaeffler) NN30 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 45 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 54000 N | Fillet Radius N/A 1 mm |
| 00072362 | N/A FAG (Schaeffler) NN30 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 375000 N | Fillet Radius N/A 2.1 mm |
| 00072288 | N/A FAG (Schaeffler) NN30 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 90 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 140000 N | Fillet Radius N/A 1.5 mm |
| 00125818 | N/A FAG (Schaeffler) NU2 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 140 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 460000 N | Fillet Radius N/A 2.5 mm |
| 00072351 | N/A FAG (Schaeffler) NN30 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 140 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 300000 N | Fillet Radius N/A 2 mm |
| 00126196 | N/A FAG (Schaeffler) NU10 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 220 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 510000 N | Fillet Radius N/A 2.5 mm |
| 00072197 | N/A FAG (Schaeffler) NN30 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 50 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 57000 N | Fillet Radius N/A 1 mm |
| 02845153 | N/A FAG (Schaeffler) NN30 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 130 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 290000 N | Fillet Radius N/A 2 mm |
| 00125781 | N/A FAG (Schaeffler) NU2 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 100 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 295000 N | Fillet Radius N/A 2.1 mm |
| 03783201 | N/A FAG (Schaeffler) NJ22 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 200 mm | Bore Type N/A Straight | Dynamic Load Rating N/A 1220000 N | Fillet Radius N/A 3 mm |
| 00093777 | N/A FAG (Schaeffler) N10 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 65 mm | Bore Type N/A Tapered 1:12 | Dynamic Load Rating N/A 45000 N | Fillet Radius N/A 1 mm |