Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 05791226 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU304ET2XC3 | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 06199901 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU305EG1C3 | Bore Diameter N/A 25 mm | Outside Diameter N/A 62 mm | Overall Width N/A 17 mm |
| 04762335 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU305ET2X | Bore Diameter N/A 25 mm | Outside Diameter N/A 62 mm | Overall Width N/A 17 mm |
| 06211825 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU306C3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 01472520 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU306EC3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 06298419 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU306ET2XC3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 03132080 | N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU307ET2XC3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02099551 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU308E | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 02850076 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU308EG1C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 01447659 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU308G1 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 01447660 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU309 | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 01447661 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU309EG1 | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 02707041 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU309ET2X | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 04301126 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU310G1C4 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 06273280 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU311 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 06211849 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU311G1C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 05390074 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU312ET2XC3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 01447664 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU312G1 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02194245 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU313 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03395027 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU313ET2XC3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03363882 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU314G1C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 06122291 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU315EG1 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 03300992 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU315ET2X | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 05579590 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU315ET2XC3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 02282638 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU315G1C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |