Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum Pressure |
Maximum V Value |
|---|---|---|---|---|---|
| 00149523 | N/A RBC® Fiberglide® 1.53 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.53 in | Inside Diameter N/A 1.3750 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149524 | N/A RBC® Fiberglide® 1.53 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.53 in | Inside Diameter N/A 1.3750 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149525 | N/A RBC® Fiberglide® 1.53 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.53 in | Inside Diameter N/A 1.3750 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149526 | N/A RBC® Fiberglide® 1.531 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.531 in | Inside Diameter N/A 1.3750 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149528 | N/A RBC® Fiberglide® 1.66 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.66 in | Inside Diameter N/A 1.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149530 | N/A RBC® Fiberglide® 1.66 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.66 in | Inside Diameter N/A 1.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149534 | N/A RBC® Fiberglide® 1.94 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.94 in | Inside Diameter N/A 1.7500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149535 | N/A RBC® Fiberglide® 1.94 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.94 in | Inside Diameter N/A 1.7500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149536 | N/A RBC® Fiberglide® 1.94 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.94 in | Inside Diameter N/A 1.7500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149541 | N/A RBC® Fiberglide® 2.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 2.19 in | Inside Diameter N/A 2.0000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149542 | N/A RBC® Fiberglide® 2.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 2.19 in | Inside Diameter N/A 2.0000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149552 | N/A RBC® Fiberglide® 2.69 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 2.69 in | Inside Diameter N/A 2.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149565 | N/A RBC® Fiberglide® 3.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 3.19 in | Inside Diameter N/A 3.0000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149583 | N/A RBC® Fiberglide® 4.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 4.188 in | Inside Diameter N/A 4.0000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149675 | N/A RBC® Fiberglide® 0.91 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.91 in | Inside Diameter N/A 20 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149682 | N/A RBC® Fiberglide® 1.1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.1 in | Inside Diameter N/A 25 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 01363035 | N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.59 in | Inside Diameter N/A 0.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 01465756 | N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.41 in | Inside Diameter N/A 1.2500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 02171006 | N/A RBC® Fiberglide® 2.44 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 2.44 in | Inside Diameter N/A 2.2500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149659 | N/A RBC® Fiberglide® 0.39 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.39 in | Inside Diameter N/A 8 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149660 | N/A RBC® Fiberglide® 0.39 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.39 in | Inside Diameter N/A 8 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149662 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.47 in | Inside Diameter N/A 10 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149666 | N/A RBC® Fiberglide® 0.55 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.55 in | Inside Diameter N/A 12 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149669 | N/A RBC® Fiberglide® 0.71 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.71 in | Inside Diameter N/A 16 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149670 | N/A RBC® Fiberglide® 0.71 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.71 in | Inside Diameter N/A 16 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |