Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum Pressure |
Maximum V Value |
|---|---|---|---|---|---|
| 00149672 | N/A RBC® Fiberglide® 0.79 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.79 in | Inside Diameter N/A 18 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149673 | N/A RBC® Fiberglide® 0.91 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.91 in | Inside Diameter N/A 20 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149676 | N/A RBC® Fiberglide® 0.98 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.98 in | Inside Diameter N/A 22 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149677 | N/A RBC® Fiberglide® 0.98 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.98 in | Inside Diameter N/A 22 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149681 | N/A RBC® Fiberglide® 1.1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.1 in | Inside Diameter N/A 25 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149687 | N/A RBC® Fiberglide® 1.34 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.34 in | Inside Diameter N/A 30 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149690 | N/A RBC® Fiberglide® 1.54 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.54 in | Inside Diameter N/A 35 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149694 | N/A RBC® Fiberglide® 1.73 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.73 in | Inside Diameter N/A 40 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149695 | N/A RBC® Fiberglide® 1.73 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.73 in | Inside Diameter N/A 40 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149697 | N/A RBC® Fiberglide® 1.73 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.73 in | Inside Diameter N/A 40 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149491 | N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.72 in | Inside Diameter N/A 0.6250 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149516 | N/A RBC® Fiberglide® 1.28 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.28 in | Inside Diameter N/A 1.1250 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149663 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.47 in | Inside Diameter N/A 10 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149674 | N/A RBC® Fiberglide® 0.91 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.91 in | Inside Diameter N/A 20 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149678 | N/A RBC® Fiberglide® 0.98 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.98 in | Inside Diameter N/A 22 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149696 | N/A RBC® Fiberglide® 1.73 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.73 in | Inside Diameter N/A 40 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149680 | N/A RBC® Fiberglide® 1.06 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.06 in | Inside Diameter N/A 24 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149685 | N/A RBC® Fiberglide® 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 34 mm | Inside Diameter N/A 30 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149686 | N/A RBC® Fiberglide® 1.34 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.34 in | Inside Diameter N/A 30 mm | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149478 | N/A RBC® Fiberglide® 0.5315 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.5315 in | Inside Diameter N/A 0.4375 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149480 | N/A RBC® Fiberglide® 0.594 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.594 in | Inside Diameter N/A 0.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149481 | N/A RBC® Fiberglide® 0.594 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.594 in | Inside Diameter N/A 0.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149496 | N/A RBC® Fiberglide® 0.874 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.874 in | Inside Diameter N/A 0.7500 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149505 | N/A RBC® Fiberglide® 0.999 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 0.999 in | Inside Diameter N/A 0.8750 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |
| 00149529 | N/A RBC® Fiberglide® 1.656 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | Bushing Outside Diameter N/A 1.656 in | Inside Diameter N/A 1.5000 in | Maximum Pressure N/A 10000 psi | Maximum V Value N/A 35 sfpm |