COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 82 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum Pressure

Maximum V Value

N/A RBC® Fiberglide® 1.656 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 1.656 in N/A 1.5000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 2.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 2.188 in N/A 2.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 2.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 2.188 in N/A 2.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 3.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 3.188 in N/A 3.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 3.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 3.188 in N/A 3.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 6.188 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing N/A 6.188 in N/A 6.0000 in N/A 10000 psi N/A 35 sfpm
N/A RBC® Fiberglide® 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain Bearing N/A 34 mm N/A 30 mm N/A 10000 psi N/A 35 sfpm
76 - 82 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4