Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01783075 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 22 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/17 hp |
| 02059153 | N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.85 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/6 hp |
| 02704422 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 5 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/17 hp |
| 02927900 | N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/6 hp |
| 02950522 | N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 200 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/4 hp |
| 03559560 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 200 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 03559561 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 03657898 | N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 42 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 03939796 | N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 63 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/6 hp |
| 04144861 | N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/6 hp |
| 04219729 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 77 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/6 hp |
| 04290922 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 16 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/17 hp |
| 04297912 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/17 hp |
| 04679369 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/8 hp |
| 04709144 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 375 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 04773517 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 17.00 A | Full Load Torque N/A 98 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 7/16 hp |
| 05357552 | N/A Bodine 345.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 5 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/17 hp |
| 05365009 | N/A Bodine 4.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 147 in·lb | Gear Ratio N/A 600:1 | Input Power N/A 1/17 hp |
| 05533025 | N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/4 hp |
| 05815953 | N/A Bodine 9.1 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 375 in·lb | Gear Ratio N/A 190:1 | Input Power N/A 1/4 hp |
| 05838106 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 10 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/17 hp |
| 05913872 | N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 17.00 A | Full Load Torque N/A 80 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 7/16 hp |
| 05935579 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 78 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 06058194 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 108 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/17 hp |
| 06061748 | N/A Bodine 9.1 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 190:1 | Input Power N/A 1/4 hp |