COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
276 - 300 of 477 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

N/A NTN ASFB Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFB204 N/A 20 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UELFU Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-2.7/16 N/A 2.4375 in N/A Eccentric Collar N/A 4-Bolt Flange
N/A NTN UCFUX Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2.1/2 N/A 2.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL207D1 N/A 35 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UELFC Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFC211-203D1 N/A 2.1875 in N/A Eccentric Collar N/A 4-Bolt Piloted
N/A NTN AELFD2 Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFD206-102 N/A 1.1250 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UCF2 Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF214-211D1 N/A 2.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF210-115D1 N/A 1.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL206-103D1 N/A 1.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASFD2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD201-008 N/A 0.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASFD2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD206-104 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCF2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF205D1 N/A 25 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF207-106D1 N/A 1.3750 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL205D1 N/A 25 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFCX Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX13-208D1 N/A 2.5000 in N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCF2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF206-103D1 N/A 1.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFC Series 65 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC213D1 N/A 65 mm N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCFX Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX18D1 N/A 90 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFH Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH206-103D1 N/A 1.1875 in N/A Set Screw Collar N/A 3-Bolt Bracket
N/A NTN UCFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.1/4S N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFL2 Series 1.0625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL206-101D1 N/A 1.0625 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ARFU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.3/16 N/A 1.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.11/16 N/A 1.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF207-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN ASPFL2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL206-104 N/A 1.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
276 - 300 of 477 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »