Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02282834 | N/A NTN UCFC Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC208-108D1 | Bore Diameter N/A 1.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 00563979 | N/A NTN UELFLU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFLU-7/8 | Bore Diameter N/A 0.8750 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 00564129 | N/A NTN UELFLU Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFLU-1.9/16 | Bore Diameter N/A 1.5625 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 00562783 | N/A NTN UELFU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFU-1.5/8 | Bore Diameter N/A 1.6250 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 00562698 | N/A NTN UELFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFU-1.1/4 | Bore Diameter N/A 1.2500 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02288022 | N/A NTN UCFX Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFX10-115D1 | Bore Diameter N/A 1.9375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282830 | N/A NTN UCFC Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC205-100D1 | Bore Diameter N/A 1.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 02282792 | N/A NTN UCF2 Series 1.8125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF210-113D1 | Bore Diameter N/A 1.8125 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02135226 | N/A NTN UCFL2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL202-010D1 | Bore Diameter N/A 0.6250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 00562679 | N/A NTN UELFU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFU-1.3/16 | Bore Diameter N/A 1.1875 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02282846 | N/A NTN UCFC Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC214-212D1 | Bore Diameter N/A 2.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 02282808 | N/A NTN UCF2 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF214D1 | Bore Diameter N/A 70 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282294 | N/A NTN AELFL Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A AELFL205-100D1W3 | Bore Diameter N/A 1.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02028940 | N/A NTN UCFU Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFU-2.15/16 | Bore Diameter N/A 2.9375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 03454779 | N/A NTN UCFCX Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFCX14D1 | Bore Diameter N/A 70 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 03017676 | N/A NTN UCFLUX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFLUX-1.3/4 | Bore Diameter N/A 1.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 00596190 | N/A NTN UCFC Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC204D1 | Bore Diameter N/A 20 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 01848215 | N/A NTN ASFD2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ASFD205 | Bore Diameter N/A 25 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02030202 | N/A NTN ARFU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ARFU-1.7/16 | Bore Diameter N/A 1.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 03126398 | N/A NTN ASPF2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ASPF202-010 | Bore Diameter N/A 0.6250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 3-Bolt Flange |
| 02282869 | N/A NTN UCFH Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFH206-102D1 | Bore Diameter N/A 1.1250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 3-Bolt Bracket |
| 00563474 | N/A NTN UCFUX Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-1 | Bore Diameter N/A 1.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 00563854 | N/A NTN UCF2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF212 | Bore Diameter N/A 60 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02010417 | N/A NTN JELFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A JELFU-2 | Bore Diameter N/A 2.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02028934 | N/A NTN UCFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFU-1.3/4 | Bore Diameter N/A 1.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |