Item # |
Item Name |
Bearing Material |
Bore Diameter |
Hanger Unit Type |
Housing Material |
|---|---|---|---|---|---|
| 03767097 | N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.1875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 02514169 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03771758 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03770146 | N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 30 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03768853 | N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 30 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 02514166 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03771759 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03766970 | N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3125 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03767098 | N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3125 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03771566 | N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03771760 | N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03766971 | N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.4375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03767099 | N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.4375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03770147 | N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 35 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03768855 | N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 35 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03066682 | N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.5000 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03772163 | N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 0.5000 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03774261 | N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6250 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771611 | N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 15 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03768452 | N/A AMI 0.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771612 | N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 17 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03619307 | N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 20 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 02969530 | N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 04594760 | N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 0.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03771613 | N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 20 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |