Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376953 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 85 mm | Inside Diameter N/A 55 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 55 |
| 02376954 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 60 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 55 |
| 01142206 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 95 mm | Inside Diameter N/A 65 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 55 |
| 02376956 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 110 mm | Inside Diameter N/A 70 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 60 |
| 02376959 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 120 mm | Inside Diameter N/A 80 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 60 |
| 02376961 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 130 mm | Inside Diameter N/A 90 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 60 |
| 02376932 | N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 145 mm | Inside Diameter N/A 100 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 80 |
| 02376933 | N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 155 mm | Inside Diameter N/A 110 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 80 |
| 02376934 | N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 165 mm | Inside Diameter N/A 120 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 80 |
| 02376935 | N/A B-Loc 130 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 180 mm | Inside Diameter N/A 130 mm | Installation Torque N/A 225 N·m | Screw Size N/A M14 x 90 |
| 02376936 | N/A B-Loc 140 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 190 mm | Inside Diameter N/A 140 mm | Installation Torque N/A 225 N·m | Screw Size N/A M14 x 90 |
| 02376937 | N/A B-Loc 160 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 210 mm | Inside Diameter N/A 160 mm | Installation Torque N/A 225 N·m | Screw Size N/A M14 x 90 |
| 02376941 | N/A B-Loc 200 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 260 mm | Inside Diameter N/A 200 mm | Installation Torque N/A 348 N·m | Screw Size N/A M16 x 110 |
| 02376942 | N/A B-Loc 220 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 285 mm | Inside Diameter N/A 220 mm | Installation Torque N/A 348 N·m | Screw Size N/A M16 x 110 |
| 02376943 | N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 305 mm | Inside Diameter N/A 240 mm | Installation Torque N/A 348 N·m | Screw Size N/A M16 x 110 |
| 01370354 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1650 in | Inside Diameter N/A 1.0000 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 35 |
| 02376967 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1650 in | Inside Diameter N/A 1.1875 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 35 |
| 02376764 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3620 in | Inside Diameter N/A 1.2500 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 45 |
| 00465004 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3620 in | Inside Diameter N/A 1.4375 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 45 |
| 02376766 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3620 in | Inside Diameter N/A 1.4375 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 45 |
| 00465005 | N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.5000 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 50 |
| 02376767 | N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.6250 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 50 |
| 02376768 | N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.7500 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 50 |
| 00465006 | N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.1500 in | Inside Diameter N/A 1.8750 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376769 | N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.1500 in | Inside Diameter N/A 1.9375 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |