Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376613 | N/A B-Loc 0.3125 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 0.8750 in | Inside Diameter N/A 0.3125 in | Installation Torque N/A 42.5 in·lb | Screw Size N/A M4 x 12 |
| 02376614 | N/A B-Loc 0.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 0.9375 in | Inside Diameter N/A 0.3750 in | Installation Torque N/A 42.5 in·lb | Screw Size N/A M4 x 12 |
| 02376616 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A | Inside Diameter N/A 0.6250 in | Installation Torque N/A 42.5 in·lb | Screw Size N/A M4 x 14 |
| 02376618 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A | Inside Diameter N/A 0.8750 in | Installation Torque N/A 87 in·lb | Screw Size N/A M5 x 18 |
| 02376620 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A | Inside Diameter N/A 1.1250 in | Installation Torque N/A 87 in·lb | Screw Size N/A M5 x 18 |
| 02376621 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.9375 in | Inside Diameter N/A 1.1875 in | Installation Torque N/A 87 in·lb | Screw Size N/A M5 x 18 |
| 05817578 | N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 12 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817579 | N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 12 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817580 | N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 14 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817581 | N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 14 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817582 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 15 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817583 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 38 mm | Inside Diameter N/A 15 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817584 | N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 18 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817585 | N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 18 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817586 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 19 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817587 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 19 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817588 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 20 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 16 |
| 05817589 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 44 mm | Inside Diameter N/A 20 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817590 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817591 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817592 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 24 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817593 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 24 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817594 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 25 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817595 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 25 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817596 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |