Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771583 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 90 mm | Length Through Bore N/A 1.1020 in | Outside Diameter N/A 130 mm | Overall Length N/A 1.4960 in |
| 02771853 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 90 mm | Length Through Bore N/A 1.5940 in | Outside Diameter N/A 130 mm | Overall Length N/A 1.9880 in |
| 02771748 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 70 mm | Length Through Bore N/A 3.7800 in | Outside Diameter N/A 3.5433 in | Overall Length N/A 4.173 in |
| 04298188 | N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 4.4375 in | Length Through Bore N/A 2.8350 in | Outside Diameter N/A 6.4961 in | Overall Length N/A 3.307 in |
| 04298146 | N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 0.6250 in | Length Through Bore N/A 0.8071 in | Outside Diameter N/A 1.1875 in | Overall Length N/A 0.9640 in |
| 04298191 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 5.0000 in | Length Through Bore N/A 3.1890 in | Outside Diameter N/A 7.0866 in | Overall Length N/A 3.661 in |
| 02771370 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 18 mm | Length Through Bore N/A 1.1220 in | Outside Diameter N/A 47 mm | Overall Length N/A 1.3580 in |
| 02771523 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 1.1250 in | Length Through Bore N/A 0.7874 in | Outside Diameter N/A 2.1654 in | Overall Length N/A 1.0200 in |
| 02771732 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 22 mm | Length Through Bore N/A 1.8504 in | Outside Diameter N/A 32 mm | Overall Length N/A 2.0870 in |
| 02771402 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 0.4375 in | Length Through Bore N/A 1.0830 in | Outside Diameter N/A 0.7086 in | Overall Length N/A 1.2400 in |
| 02771673 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 3.4375 in | Length Through Bore N/A 1.5940 in | Outside Diameter N/A 5.1181 in | Overall Length N/A 1.9880 in |
| 04298157 | N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 14 mm | Length Through Bore N/A 0.8071 in | Outside Diameter N/A 1.1875 in | Overall Length N/A 0.9640 in |
| 04298167 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 32 mm | Length Through Bore N/A 1.1020 in | Outside Diameter N/A 2.0000 in | Overall Length N/A 1.2990 in |
| 02771557 | N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 4.5000 in | Length Through Bore N/A 1.2992 in | Outside Diameter N/A 6.4961 in | Overall Length N/A 1.7700 in |
| 02771669 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 2.7500 in | Length Through Bore N/A 1.5940 in | Outside Diameter N/A 4.3307 in | Overall Length N/A 1.9880 in |
| 04298205 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 160 mm | Length Through Bore N/A 3.2280 in | Outside Diameter N/A 210 mm | Overall Length N/A 3.701 in |
| 02771747 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 65 mm | Length Through Bore N/A 3.1890 in | Outside Diameter N/A 84 mm | Overall Length N/A 3.5040 in |
| 02771589 | N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 150 mm | Length Through Bore N/A 1.4960 in | Outside Diameter N/A 7.8740 in | Overall Length N/A 1.9690 in |
| 02771694 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 4.9375 in | Length Through Bore N/A 2.1650 in | Outside Diameter N/A 7.0866 in | Overall Length N/A 2.7170 in |
| 02771761 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 1.1875 in | Length Through Bore N/A 1.8504 in | Outside Diameter N/A 1.6141 in | Overall Length N/A 2.0870 in |
| 04298142 | N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 0.2500 in | Length Through Bore N/A 0.6500 in | Outside Diameter N/A 0.8125 in | Overall Length N/A 0.8070 in |
| 02771799 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 25 mm | Length Through Bore N/A 1.1220 in | Outside Diameter N/A 50 mm | Overall Length N/A 1.3580 in |
| 02771564 | N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 7.0000 in | Length Through Bore N/A 1.7320 in | Outside Diameter N/A 9.2520 in | Overall Length N/A 2.2800 in |
| 02771674 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 3.5000 in | Length Through Bore N/A 1.5940 in | Outside Diameter N/A 5.1181 in | Overall Length N/A 1.9880 in |
| 02771382 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | Inside Diameter N/A 2.5625 in | Length Through Bore N/A 1.3580 in | Outside Diameter N/A 3.7402 in | Overall Length N/A 1.6730 in |