COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A INA (Schaeffler) K Series 135 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 135 mm N/A 3500 rpm N/A 143 mm N/A 35 mm
N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 32 mm N/A 14000 rpm N/A 39 mm N/A 18 mm
N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 7500 rpm N/A 68 mm N/A 25 mm
N/A INA (Schaeffler) K Series 4 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 4 mm N/A 43000 rpm N/A 7 mm N/A 7 mm
N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 20 mm N/A 21000 rpm N/A 24 mm N/A 17 mm
N/A INA (Schaeffler) K Series 3 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 3 mm N/A 47000 rpm N/A 6 mm N/A 7 mm
N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 7500 rpm N/A 68 mm N/A 23 mm
N/A INA (Schaeffler) K Series 10 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 10 mm N/A 28000 rpm N/A 16 mm N/A 12 mm
N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 20 mm N/A 21000 rpm N/A 24 mm N/A 10 mm
N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 12 mm N/A 27000 rpm N/A 15 mm N/A 10 mm
N/A INA (Schaeffler) K Series 24 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 24 mm N/A 19000 rpm N/A 28 mm N/A 13 mm
N/A INA (Schaeffler) K Series 8 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 8 mm N/A 32000 rpm N/A 12 mm N/A 10 mm
N/A INA (Schaeffler) K Series 150 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 150 mm N/A 3200 rpm N/A 160 mm N/A 46 mm
N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 32 mm N/A 14000 rpm N/A 37 mm N/A 13 mm
N/A INA (Schaeffler) K Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 35 mm N/A 13000 rpm N/A 40 mm N/A 27 mm
N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 55 mm N/A 8500 rpm N/A 63 mm N/A 20 mm
N/A INA (Schaeffler) K Series 8 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 8 mm N/A 32000 rpm N/A 11 mm N/A 10 mm
N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 70 mm N/A 6500 rpm N/A 78 mm N/A 30 mm
N/A INA (Schaeffler) K Series 45 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 45 mm N/A 10000 rpm N/A 50 mm N/A 27 mm
N/A INA (Schaeffler) K Series 165 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 165 mm N/A 2900 rpm N/A 173 mm N/A 26 mm
N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 12 mm N/A 26000 rpm N/A 17 mm N/A 13 mm
N/A INA (Schaeffler) K Series 43 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 43 mm N/A 11000 rpm N/A 48 mm N/A 17 mm
N/A INA (Schaeffler) K Series 145 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 145 mm N/A 3300 rpm N/A 153 mm N/A 26 mm
N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 9000 rpm N/A 57 mm N/A 18 mm
N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 15 mm N/A 25000 rpm N/A 18 mm N/A 17 mm
101 - 125 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »