COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Closure Type

Maximum Speed

Outside Diameter

N/A RBC® SJ Series 0.88 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.88 in N/A Open N/A 15000 rpm N/A 1.38 in
N/A RBC® SJ Series 1.88 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.88 in N/A Open N/A 7100 rpm N/A 2.44 in
N/A RBC® SJ Series 1.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.75 in N/A Open N/A 7600 rpm N/A 2.31 in
N/A RBC® SJ Series 2 Inch (in) Bore Diameter Needle Roller Bearing N/A 2 in N/A Open N/A 6700 rpm N/A 2.56 in
N/A RBC® SJ Series 7.75 Inch (in) Bore Diameter Needle Roller Bearing N/A 7.75 in N/A Open N/A 1700 rpm N/A 9.63 in
N/A RBC® SJ Series 1.13 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.13 in N/A Open N/A 12000 rpm N/A 1.63 in
N/A RBC® SJ Series 3.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 3.25 in N/A Open N/A 4100 rpm N/A 4.25 in
N/A RBC® SJ Series 4.13 Inch (in) Bore Diameter Needle Roller Bearing N/A 4.13 in N/A Open N/A 3200 rpm N/A 5.13 in
N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.25 in N/A Open N/A 11000 rpm N/A 1.75 in
N/A RBC® SJ Series 3.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 3.5 in N/A Open N/A 3800 rpm N/A 4.50 in
N/A RBC® SJ Series 3.25 Inch (in) Bore Diameter Needle Roller Bearing N/A 3.25 in N/A Open N/A 4100 rpm N/A 4.25 in
N/A RBC® SJ Series 0.88 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.88 in N/A Double Sealed N/A 4400 rpm N/A 1.38 in
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2