COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 22 mm N/A 2.0 mm N/A 12 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 22 mm N/A 2.0 mm N/A 14 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 22 mm N/A 2.0 mm N/A 18 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 22 mm N/A 2.0 mm N/A 22 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 26 mm N/A 3.0 mm N/A 12 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 26 mm N/A 3.0 mm N/A 14 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 26 mm N/A 3.0 mm N/A 18 mm
N/A Bunting CFM Series 14 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 14 mm N/A 26 mm N/A 3.0 mm N/A 22 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 23 mm N/A 2.0 mm N/A 12 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 23 mm N/A 2.0 mm N/A 20 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 23 mm N/A 2.0 mm N/A 25 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 27 mm N/A 3.0 mm N/A 12 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 27 mm N/A 3.0 mm N/A 16 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 27 mm N/A 3.0 mm N/A 20 mm
N/A Bunting CFM Series 15 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 15 mm N/A 27 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 16 mm N/A 24 mm N/A 2.0 mm N/A 25 mm
N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 16 mm N/A 28 mm N/A 3.0 mm N/A 12 mm
N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 16 mm N/A 28 mm N/A 3.0 mm N/A 20 mm
N/A Bunting CFM Series 16 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 16 mm N/A 28 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 26 mm N/A 2.0 mm N/A 18 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 26 mm N/A 2.0 mm N/A 22 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 26 mm N/A 2.0 mm N/A 25 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 30 mm N/A 3.0 mm N/A 12 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 30 mm N/A 3.0 mm N/A 18 mm
N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 30 mm N/A 3.0 mm N/A 22 mm
26 - 50 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5