COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

N/A Bunting CFM Series 18 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 18 mm N/A 30 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 12 mm
N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 16 mm
N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 20 mm
N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 28 mm N/A 2.0 mm N/A 25 mm
N/A Bunting CFM Series 20 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 20 mm N/A 32 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 16 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 18 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 22 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 32 mm N/A 2.5 mm N/A 25 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 34 mm N/A 3.0 mm N/A 16 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 34 mm N/A 3.0 mm N/A 20 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 18 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 22 mm
N/A Bunting CFM Series 22 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 25 mm
N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 20 mm
N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 30 mm
N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 20 mm
N/A Bunting CFM Series 25 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 25 mm N/A 39 mm N/A 3.5 mm N/A 30 mm
N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 20 mm
N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 25 mm
N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 40 mm N/A 4.0 mm N/A 32 mm
N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 44 mm N/A 4.0 mm N/A 25 mm
N/A Bunting CFM Series 28 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 28 mm N/A 44 mm N/A 4.0 mm N/A 32 mm
N/A Bunting CFM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 30 mm N/A 46 mm N/A 4.0 mm N/A 20 mm
51 - 75 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5