COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

N/A Bunting CFM Series 30 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 30 mm N/A 46 mm N/A 4.0 mm N/A 25 mm
N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 20 mm
N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 25 mm
N/A Bunting CFM Series 32 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 32 mm N/A 46 mm N/A 4.0 mm N/A 32 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 25 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 30 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 35 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 56 mm N/A 5.0 mm N/A 40 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 25 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 30 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 35 mm
N/A Bunting CFM Series 40 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 40 mm N/A 60 mm N/A 5.0 mm N/A 40 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 28 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 32 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 57 mm N/A 3.0 mm N/A 45 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 28 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 35 mm
N/A Bunting CFM Series 45 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 45 mm N/A 65 mm N/A 5.0 mm N/A 45 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 25 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 40 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 62 mm N/A 3.0 mm N/A 50 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 32 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 40 mm
N/A Bunting CFM Series 50 Millimeter (mm) Bore Diameter Metric Cast Bronze Flanged Bearing N/A 50 mm N/A 70 mm N/A 5.0 mm N/A 50 mm
76 - 100 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5