COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
701 - 725 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.75 in N/A 0.5000 in
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 24 mm N/A 20 mm
N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 40 mm N/A 1200 sfpm N/A 50 mm N/A 40 mm
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 26 mm N/A 30 mm
N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 32 mm N/A 1200 sfpm N/A 40 mm N/A 25 mm
N/A Bunting AAM Series 40 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 40 mm N/A 1200 sfpm N/A 46 mm N/A 25 mm
N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 16 mm N/A 16 mm
N/A Bunting AAM Series 9 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 9 mm N/A 1200 sfpm N/A 14 mm N/A 10 mm
N/A Bunting AAM Series 45 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 45 mm N/A 1200 sfpm N/A 55 mm N/A 45 mm
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 16 mm N/A 12 mm
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 16 mm N/A 16 mm
N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 10 mm N/A 10 mm
N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 8 mm N/A 1200 sfpm N/A 14 mm N/A 14 mm
N/A Bunting ECOP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 4.0000 in
N/A Bunting AA Series 1.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.1250 in N/A 1200 sfpm N/A 1.3750 in N/A 1.5000 in
N/A Bunting AAM Series 32 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 32 mm N/A 1200 sfpm N/A 40 mm N/A 20 mm
N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.0000 in
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 15 mm N/A 20 mm
N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 12 mm N/A 6 mm
N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 25 mm N/A 16 mm
N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 8 mm N/A 10 mm
N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 16 mm N/A 1200 sfpm N/A 20 mm N/A 16 mm
N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.9375 in N/A 1.1250 in
N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1.1250 in N/A 2.2500 in
701 - 725 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »