Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 00347847 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 1/4 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1/4-18 |
| 00320644 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 3/4 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-1/16-12 |
| 00335623 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 1/2 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 00326072 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 1-1/4 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1-1/4-11-1/2 |
| 00317272 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 3/4 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-1/16-12 |
| 00326084 | N/A Brennan 2 in Male Pipe Rigid End Style Plug | End 1 Size N/A 2 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 2-11-1/2 |
| 00335620 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 5/16 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1/2-20 |
| 00317229 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 5/16 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1/2-20 |
| 00264521 | N/A Brennan 3/4 Inch (in) Plug | End 1 Size N/A 3/4 in | End 1 Style N/A | End 1 Thread Type N/A | End 1 Thread Size N/A |
| 00317218 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 1/4 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 7/16-20 |
| 00326020 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 1/4 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1/4-18 |
| 00326079 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 1-1/2 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1-1/2-11-1/2 |
| 00317250 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 1/2 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 00347849 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 1/2 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1/2-14 |
| 00264525 | N/A Brennan Plug | End 1 Size N/A | End 1 Style N/A | End 1 Thread Type N/A | End 1 Thread Size N/A |
| 00317239 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 3/8 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 9/16-18 |
| 00335614 | N/A Brennan 1/8 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 1/8 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 5/16-24 |
| 00335627 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 1 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/16-12 |
| 01826283 | N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug | End 1 Size N/A 1-1/2 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-7/8-12 |
| 00320691 | N/A Brennan 2 in Male O-Ring Boss End Style Plug | End 1 Size N/A 2 in | End 1 Style N/A Male O-Ring Boss | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 2-1/2-12 |
| 00347850 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 3/4 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 3/4-14 |
| 00326052 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 3/4 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 3/4-14 |
| 00317282 | N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | End 1 Size N/A 7/8 in | End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-3/16-12 |
| 02567326 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | End 1 Size N/A 3/8 in | End 1 Style N/A Male Pipe Rigid | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 3/8-18 |
| 00264531 | N/A Brennan 1-1/4 Inch (in) Plug | End 1 Size N/A 1-1/4 in | End 1 Style N/A | End 1 Thread Type N/A | End 1 Thread Size N/A |