COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Size

Brake Air Chamber Volume when New

N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 965300 N/A 55 hp·hr N/A 1.1250 in N/A 0.634 in³
N/A Nexen 1.3750 Inch (in) Bore Size Flange Mounted Brake N/A 965310 N/A 55 hp·hr N/A 1.3750 in N/A 0.983 in³
N/A Nexen 1.6250 Inch (in) Bore Size Flange Mounted Brake N/A 965320 N/A 55 hp·hr N/A 1.6250 in N/A 1.210 in³
N/A Nexen 0.6250 Inch (in) Bore Size Flange Mounted Brake N/A 964914 N/A 55 hp·hr N/A 5/8 in N/A 0.437 in³
N/A Nexen 1.1250 Inch (in) Bore Size Flange Mounted Brake N/A 935203 N/A 286 hp·hr N/A 1.1250 in N/A 1.971 in³
N/A Nexen 0.8750 Inch (in) Bore Size Flange Mounted Brake N/A 964924 N/A 55 hp·hr N/A 0.8750 in N/A 0.437 in³
N/A Nexen 38 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965305 N/A 41 kW·hr N/A 38 mm N/A 1.210 in³
N/A Nexen 14 Millimeter (mm) Bore Size Flange Mounted Brake N/A 964846 N/A N/A 14 mm N/A
N/A Nexen 28 Millimeter (mm) Bore Size Flange Mounted Brake N/A 965307 N/A 41 kW·hr N/A 28 mm N/A 0.983 in³
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2