Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Input Bolt Circle |
Input Bore Diameter |
|---|---|---|---|---|---|
| 03074233 | N/A Nexen 200 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 965016 | Actuation N/A Spring | Input Bolt Circle N/A 200 mm | Input Bore Diameter N/A 42 mm |
| 03096449 | N/A Nexen 215 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 965006 | Actuation N/A Spring | Input Bolt Circle N/A 215 mm | Input Bore Diameter N/A 32 mm |
| 03237314 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964844 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 03316875 | N/A Nexen 150 to 186 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964915 | Actuation N/A Spring | Input Bolt Circle N/A 150 to 186 mm | Input Bore Diameter N/A 28 mm |
| 03358837 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964837 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04047780 | N/A Nexen 2.480 to 3.602 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964613 | Actuation N/A Spring | Input Bolt Circle N/A 2.480 to 3.602 in | Input Bore Diameter N/A 14 mm |
| 04067394 | N/A Nexen 70 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964612 | Actuation N/A Spring | Input Bolt Circle N/A 70 mm | Input Bore Diameter N/A 9 mm |
| 04067396 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964715 | Actuation N/A Spring | Input Bolt Circle N/A 90 to 109 mm | Input Bore Diameter N/A 16 mm |
| 04067397 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964716 | Actuation N/A Spring | Input Bolt Circle N/A 90 to 109 mm | Input Bore Diameter N/A 0.625 in |
| 04067398 | N/A Nexen 85 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964717 | Actuation N/A Spring | Input Bolt Circle N/A 85 to 109 mm | Input Bore Diameter N/A 13 mm |
| 04067399 | N/A Nexen 85 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964718 | Actuation N/A Spring | Input Bolt Circle N/A 85 to 109 mm | Input Bore Diameter N/A 14 mm |
| 04067400 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964721 | Actuation N/A Spring | Input Bolt Circle N/A 90 to 109 mm | Input Bore Diameter N/A 10 mm |
| 04067401 | N/A Nexen 90 to 109 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964722 | Actuation N/A Spring | Input Bolt Circle N/A 90 to 109 mm | Input Bore Diameter N/A 0.500 in |
| 04067402 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964824 | Actuation N/A Spring | Input Bolt Circle N/A 115 to 150 mm | Input Bore Diameter N/A 14 mm |
| 04067403 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964825 | Actuation N/A Spring | Input Bolt Circle N/A 115 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067404 | N/A Nexen 5.875 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964826 | Actuation N/A Spring | Input Bolt Circle N/A 5.875 in | Input Bore Diameter N/A 0.625 in |
| 04067405 | N/A Nexen 115 to 149.95 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964827 | Actuation N/A Spring | Input Bolt Circle N/A 115 to 149.95 mm | Input Bore Diameter N/A 14 mm |
| 04067406 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964829 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067407 | N/A Nexen 4.950 to 5.900 Inch (in) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964835 | Actuation N/A Spring | Input Bolt Circle N/A 4.950 to 5.900 in | Input Bore Diameter N/A 0.625 in |
| 04067408 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964836 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067409 | N/A Nexen 115 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964839 | Actuation N/A Spring | Input Bolt Circle N/A 115 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067412 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964842 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067413 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964852 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 16 mm |
| 04067415 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964855 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |
| 04067416 | N/A Nexen 126 to 150 Millimeter (mm) Input Bolt Diameter Pneumatic Servo Motor Brake | Manufacturer Part Number N/A 964856 | Actuation N/A Spring | Input Bolt Circle N/A 126 to 150 mm | Input Bore Diameter N/A 19 mm |