COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Type

Brake Facing Effective Area

N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824301 N/A 7692 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824307 N/A 5000 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824207 N/A 735 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827801 N/A 460 hp·hr N/A Straight N/A 11.9 in²
N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827803 N/A 115 hp·hr N/A Straight N/A 11.9 in²
N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827810 N/A 172 kW·hr N/A Straight N/A 77 cm²
N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827901 N/A 858 hp·hr N/A Straight N/A 18.6 in²
N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827914 N/A 343 hp·hr N/A Straight N/A 18.6 in²
N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827910 N/A 427 kW·hr N/A Straight N/A 120 cm²
N/A Nexen 1280 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827902 N/A 1280 hp·hr N/A Straight N/A 18.6 in²
N/A Nexen 1838 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828001 N/A 1838 hp·hr N/A Straight N/A 30.6 in²
N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828002 N/A 735 hp·hr N/A Straight N/A 30.6 in²
N/A Nexen 9134 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828010 N/A 9134 kW·hr N/A Straight N/A 198 cm²
N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828101 N/A 7692 hp·hr N/A Straight N/A 50.3 in²
N/A Nexen 2286 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828110 N/A 2286 kW·hr N/A Straight N/A 324 cm²
N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827812 N/A 230 hp·hr N/A Straight N/A 11.9 in²
N/A Nexen 3256 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822514 N/A 3256 hp·hr N/A Straight N/A 58.6 in²
N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 818830 N/A 256 kW·hr N/A Straight N/A 77 cm²
N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820330 N/A 256 kW·hr N/A Straight N/A 120 cm²
N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820365 N/A 256 kW·hr N/A Straight N/A 120 cm²
N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822430 N/A 548 kW·hr N/A Straight N/A 198 cm²
N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822465 N/A 548 kW·hr N/A Straight N/A 198 cm²
N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822530 N/A 3729 kW·hr N/A Straight N/A 324 cm²
N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822565 N/A 3729 kW·hr N/A Straight N/A 324 cm²
N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822572 N/A 3729 kW·hr N/A Straight N/A 324 cm²
26 - 50 of 140 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »