Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Type |
Brake Facing Effective Area |
|---|---|---|---|---|---|
| 02505360 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820366 | Approximate Brake Facing Life N/A 256 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 02505361 | N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822466 | Approximate Brake Facing Life N/A 548 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 02505715 | N/A Nexen 10077 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822517 | Approximate Brake Facing Life N/A 10077 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 58.6 in² |
| 02505716 | N/A Nexen 13654 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822524 | Approximate Brake Facing Life N/A 13654 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 72.2 in² |
| 02505718 | N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828004 | Approximate Brake Facing Life N/A 1225 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 30.6 in² |
| 02505731 | N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827817 | Approximate Brake Facing Life N/A 172 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02505732 | N/A Nexen 87 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827804 | Approximate Brake Facing Life N/A 87 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02505733 | N/A Nexen 343 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827814 | Approximate Brake Facing Life N/A 343 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02505734 | N/A Nexen 343 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827815 | Approximate Brake Facing Life N/A 343 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02505742 | N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828003 | Approximate Brake Facing Life N/A 1225 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 30.6 in² |
| 02506013 | N/A Nexen 4833 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822519 | Approximate Brake Facing Life N/A 4833 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 72.2 in² |
| 02506019 | N/A Nexen 690 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827805 | Approximate Brake Facing Life N/A 690 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 11.9 in² |
| 02506058 | N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827806 | Approximate Brake Facing Life N/A 460 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 11.9 in² |
| 02506059 | N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827807 | Approximate Brake Facing Life N/A 460 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 11.9 in² |
| 02506060 | N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827919 | Approximate Brake Facing Life N/A 858 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 18.6 in² |
| 02506089 | N/A Nexen 6550 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822710 | Approximate Brake Facing Life N/A 6550 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 58.6 in² |
| 02506090 | N/A Nexen 7250 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822720 | Approximate Brake Facing Life N/A 7250 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 72.2 in² |
| 02506852 | N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827809 | Approximate Brake Facing Life N/A 172 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02506853 | N/A Nexen 172 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827811 | Approximate Brake Facing Life N/A 172 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02506855 | N/A Nexen 171.5 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827816 | Approximate Brake Facing Life N/A 171.5 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 02506856 | N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827911 | Approximate Brake Facing Life N/A 427 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 02506857 | N/A Nexen 427 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827915 | Approximate Brake Facing Life N/A 427 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 02506858 | N/A Nexen 640 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827917 | Approximate Brake Facing Life N/A 640 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 02506859 | N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828005 | Approximate Brake Facing Life N/A 914 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 02506860 | N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828012 | Approximate Brake Facing Life N/A 914 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |