Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02287978 | N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R16LLUC3 | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 2.0000 in | Overall Width N/A 0.5000 in |
| 00039307 | N/A NTN R Series 1.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R18LLU | Bore Diameter N/A 1.1250 in | Outside Diameter N/A 2.1250 in | Overall Width N/A 0.5000 in |
| 00038157 | N/A NTN R Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R2 | Bore Diameter N/A 0.1250 in | Outside Diameter N/A 0.3750 in | Overall Width N/A 0.1562 in |
| 06237105 | N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R20LLBC3 | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Overall Width N/A 0.5000 in |
| 00038297 | N/A NTN R Series 0.1875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R3 | Bore Diameter N/A 0.1875 in | Outside Diameter N/A 0.50 in | Overall Width N/A 0.1562 in |
| 00038414 | N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R4 | Bore Diameter N/A 0.2500 in | Outside Diameter N/A 0.6250 in | Overall Width N/A 0.1960 in |
| 04435871 | N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R4LLB | Bore Diameter N/A 0.2500 in | Outside Diameter N/A 0.6250 in | Overall Width N/A 0.1960 in |
| 00038681 | N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R6Z | Bore Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Overall Width N/A 0.2812 in |
| 00038871 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R8C3 | Bore Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Overall Width N/A 0.3125 in |
| 00038883 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R8ZC3 | Bore Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Overall Width N/A 0.3125 in |
| 00038264 | N/A NTN R Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A RA2ZZ | Bore Diameter N/A 0.1250 in | Outside Diameter N/A 0.50 in | Overall Width N/A 0.1719 in |
| 00038609 | N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A RA4ZZ | Bore Diameter N/A 0.2500 in | Outside Diameter N/A 0.75 in | Overall Width N/A 0.2812 in |
| 00040708 | N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB208 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 06254563 | N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB208ZZ | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 05396561 | N/A NTN TMB2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB212 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 00041179 | N/A NTN TMB2 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB219Z | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 32 mm |
| 00041232 | N/A NTN TMB2 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB222 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 03142715 | N/A NTN TMB3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB307ZC3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 05573617 | N/A NTN TMB3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB310ZC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 03664050 | N/A NTN TMB3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB312C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 03537338 | N/A NTN TMB3 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB316ZC3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 00041869 | N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB318Z | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 05227310 | N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB318ZC3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 00041903 | N/A NTN TMB3 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB322 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 04392651 | N/A NTN TS3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TS3-6307LLUA1C3/4M | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |