Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
|---|---|---|---|---|---|
| 00092972 | N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 17 mm | Outside Diameter N/A 30 mm | Width N/A 1 mm |
| 00094702 | N/A INA (Schaeffler) 2-1/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 2-1/4 in | Outside Diameter N/A 3.00 in | Width N/A 0.126 in |
| 00597466 | N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 45 mm | Outside Diameter N/A 73 mm | Width N/A 20 mm |
| 01514971 | N/A INA (Schaeffler) 122 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 122 mm | Outside Diameter N/A 155 mm | Width N/A 7 mm |
| 00094558 | N/A INA (Schaeffler) 3/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3/8 in | Outside Diameter N/A 0.8125 in | Width N/A 1/32 in |
| 00094680 | N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 2.75 in | Width N/A 1/32 in |
| 00597423 | N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 45 mm | Outside Diameter N/A 65 mm | Width N/A 4 mm |
| 01200864 | N/A INA (Schaeffler) 32 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 32 mm | Outside Diameter N/A 47 mm | Width N/A 3 mm |
| 00094655 | N/A INA (Schaeffler) 1-3/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-3/8 in | Outside Diameter N/A 2.0625 in | Width N/A 3/32 in |
| 00597468 | N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 50 mm | Outside Diameter N/A 78 mm | Width N/A 22 mm |
| 00092912 | N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 130 mm | Outside Diameter N/A 170 mm | Width N/A 1 mm |
| 00597486 | N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Width N/A 38 mm |
| 00093643 | N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 60 mm | Outside Diameter N/A 85 mm | Width N/A 1 mm |
| 00085568 | N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 140 mm | Outside Diameter N/A 180 mm | Width N/A 1 mm |
| 00085575 | N/A INA (Schaeffler) 5 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 5 mm | Outside Diameter N/A 15 mm | Width N/A 1 mm |
| 00093081 | N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 35 mm | Outside Diameter N/A 52 mm | Width N/A 1 mm |
| 00597021 | N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 45 mm | Outside Diameter N/A 65 mm | Width N/A 4 mm |
| 00094242 | N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 100 mm | Outside Diameter N/A 135 mm | Width N/A 1 mm |
| 00597024 | N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 50 mm | Outside Diameter N/A 70 mm | Width N/A 4 mm |
| 00597027 | N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 55 mm | Outside Diameter N/A 78 mm | Width N/A 5 mm |
| 00103677 | N/A INA (Schaeffler) 8 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 8 mm | Outside Diameter N/A 21 mm | Width N/A 1 mm |
| 01547622 | N/A INA (Schaeffler) 47 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 47 mm | Outside Diameter N/A 65 mm | Width N/A 4 mm |
| 00094630 | N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-1/8 in | Outside Diameter N/A 1.75 in | Width N/A 3/32 in |
| 00597018 | N/A INA (Schaeffler) 40 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 40 mm | Outside Diameter N/A 60 mm | Width N/A 3.5 mm |
| 00094561 | N/A INA (Schaeffler) 3/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3/8 in | Outside Diameter N/A 0.8125 in | Width N/A 3/32 in |