Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
|---|---|---|---|---|---|
| 00597405 | N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 17 mm | Outside Diameter N/A 30 mm | Width N/A 2.75 mm |
| 00597474 | N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 65 mm | Outside Diameter N/A 100 mm | Width N/A 27 mm |
| 00597476 | N/A INA (Schaeffler) 70 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 70 mm | Outside Diameter N/A 105 mm | Width N/A 27 mm |
| 00597060 | N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 150 mm | Outside Diameter N/A 190 mm | Width N/A 9.5 mm |
| 01200922 | N/A INA (Schaeffler) 142 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 142 mm | Outside Diameter N/A 180 mm | Width N/A 9.5 mm |
| 04176708 | N/A INA (Schaeffler) 57 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 57 mm | Outside Diameter N/A 78 mm | Width N/A 5 mm |
| 03182225 | N/A INA (Schaeffler) 72 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 72 mm | Outside Diameter N/A 95 mm | Width N/A 5.25 mm |
| 00597453 | N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 110 mm | Outside Diameter N/A 145 mm | Width N/A 7 mm |
| 00094689 | N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 2.75 in | Width N/A 0.126 in |
| 00597413 | N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 30 mm | Outside Diameter N/A 47 mm | Width N/A 3 mm |
| 00094550 | N/A INA (Schaeffler) 1/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1/4 in | Outside Diameter N/A 0.6875 in | Width N/A 1/32 in |
| 00597409 | N/A INA (Schaeffler) 21 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 21 mm | Outside Diameter N/A 35 mm | Width N/A 2.75 mm |
| 00094578 | N/A INA (Schaeffler) 5/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 5/8 in | Outside Diameter N/A 1.1250 in | Width N/A 1/32 in |
| 00597415 | N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 35 mm | Outside Diameter N/A 52 mm | Width N/A 3.5 mm |
| 00095794 | N/A INA (Schaeffler) 62 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 62 mm | Outside Diameter N/A 95 mm | Width N/A 26 mm |
| 00597441 | N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 75 mm | Outside Diameter N/A 100 mm | Width N/A 5.75 mm |
| 00095729 | N/A INA (Schaeffler) 82 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 82 mm | Outside Diameter N/A 115 mm | Width N/A 28 mm |
| 00597012 | N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 30 mm | Outside Diameter N/A 47 mm | Width N/A 3 mm |
| 00094721 | N/A INA (Schaeffler) 3 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 3.75 in | Width N/A 1/32 in |
| 00597051 | N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 110 mm | Outside Diameter N/A 145 mm | Width N/A 7 mm |
| 00597470 | N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Width N/A 25 mm |
| 00597033 | N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 65 mm | Outside Diameter N/A 90 mm | Width N/A 5.25 mm |
| 00092897 | N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 15 mm | Outside Diameter N/A 28 mm | Width N/A 1 mm |
| 00597482 | N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 85 mm | Outside Diameter N/A 125 mm | Width N/A 31 mm |
| 00597043 | N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 85 mm | Outside Diameter N/A 110 mm | Width N/A 5.75 mm |