Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
|---|---|---|---|---|---|
| 00092915 | N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 150 mm | Outside Diameter N/A 190 mm | Width N/A 1 mm |
| 00094614 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 7/8 in | Outside Diameter N/A 1.6875 in | Width N/A 3/32 in |
| 00597451 | N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 100 mm | Outside Diameter N/A 135 mm | Width N/A 7 mm |
| 01854990 | N/A INA (Schaeffler) 92 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 92 mm | Outside Diameter N/A 120 mm | Width N/A 6.5 mm |
| 00085504 | N/A INA (Schaeffler) 12 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 12 mm | Outside Diameter N/A 26 mm | Width N/A 1 mm |
| 03823378 | N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 30 mm | Outside Diameter N/A 60 mm | Width N/A 6.25 mm |
| 00597000 | N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 15 mm | Outside Diameter N/A 28 mm | Width N/A 2.75 mm |
| 00597003 | N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 17 mm | Outside Diameter N/A 30 mm | Width N/A 2.75 mm |
| 00094623 | N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.5625 in | Width N/A 3/32 in |
| 00092901 | N/A INA (Schaeffler) 10 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 10 mm | Outside Diameter N/A 24 mm | Width N/A 1 mm |
| 00085532 | N/A INA (Schaeffler) 80 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 80 mm | Outside Diameter N/A 105 mm | Width N/A 1 mm |
| 00094612 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 7/8 in | Outside Diameter N/A 1.4375 in | Width N/A 0.126 in |
| 00094625 | N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.5625 in | Width N/A 0.126 in |
| 00139984 | N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 85 mm | Outside Diameter N/A 110 mm | Width N/A 1 mm |
| 01200916 | N/A INA (Schaeffler) 52 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 52 mm | Outside Diameter N/A 70 mm | Width N/A 4 mm |
| 01200870 | N/A INA (Schaeffler) 26 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 26 mm | Outside Diameter N/A 42 mm | Width N/A 3 mm |
| 00092937 | N/A INA (Schaeffler) 40 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 40 mm | Outside Diameter N/A 60 mm | Width N/A 1 mm |
| 00597407 | N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 20 mm | Outside Diameter N/A 35 mm | Width N/A 2.75 mm |
| 00085563 | N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 110 mm | Outside Diameter N/A 145 mm | Width N/A 1 mm |
| 00597447 | N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 85 mm | Outside Diameter N/A 110 mm | Width N/A 5.75 mm |
| 00092919 | N/A INA (Schaeffler) 160 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 160 mm | Outside Diameter N/A 200 mm | Width N/A 1 mm |
| 01446783 | N/A INA (Schaeffler) 32 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 32 mm | Outside Diameter N/A 52 mm | Width N/A 16 mm |
| 00094671 | N/A INA (Schaeffler) 1-3/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-3/4 in | Outside Diameter N/A 2.50 in | Width N/A 1/32 in |
| 01200928 | N/A INA (Schaeffler) 152 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 152 mm | Outside Diameter N/A 190 mm | Width N/A 9.5 mm |
| 00094581 | N/A INA (Schaeffler) 5/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 5/8 in | Outside Diameter N/A 1.1250 in | Width N/A 3/32 in |