Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00043618 | N/A FAG (Schaeffler) 23 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 167000 N | Outer Ring Width N/A 67 mm | Outside Diameter N/A 200 mm |
| 00061474 | N/A FAG (Schaeffler) 12 Series 6 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 6 mm | Dynamic Load Rating N/A 2600 N | Outer Ring Width N/A 6 mm | Outside Diameter N/A 19 mm |
| 02498767 | N/A FAG (Schaeffler) 12 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 64000 N | Outer Ring Width N/A 32 mm | Outside Diameter N/A 170 mm |
| 02064878 | N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 22900 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 90 mm |
| 02498769 | N/A FAG (Schaeffler) 12 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 89000 N | Outer Ring Width N/A 38 mm | Outside Diameter N/A 200 mm |
| 00042688 | N/A FAG (Schaeffler) 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 35000 N | Outer Ring Width N/A 24 mm | Outside Diameter N/A 125 mm |
| 02372173 | N/A FAG (Schaeffler) 22 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 44500 N | Outer Ring Width N/A 31 mm | Outside Diameter N/A 130 mm |
| 00128988 | N/A FAG (Schaeffler) 22 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 126000 N | Outer Ring Width N/A 53 mm | Outside Diameter N/A 200 mm |
| 00042392 | N/A FAG (Schaeffler) 12 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 10100 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 47 mm |
| 00042985 | N/A FAG (Schaeffler) 13 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 38500 N | Outer Ring Width N/A 25 mm | Outside Diameter N/A 100 mm |
| 02107567 | N/A FAG (Schaeffler) 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 40500 N | Outer Ring Width N/A 31 mm | Outside Diameter N/A 80 mm |
| 00129249 | N/A FAG (Schaeffler) 22 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 49500 N | Outer Ring Width N/A 33 mm | Outside Diameter N/A 140 mm |
| 00140384 | N/A FAG (Schaeffler) 22 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 126000 N | Outer Ring Width N/A 53 mm | Outside Diameter N/A 200 mm |
| 00043224 | N/A FAG (Schaeffler) 13 Series 105 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 105 mm | Dynamic Load Rating N/A 158000 N | Outer Ring Width N/A 49 mm | Outside Diameter N/A 225 mm |
| 00129324 | N/A FAG (Schaeffler) 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 18300 N | Outer Ring Width N/A 24 mm | Outside Diameter N/A 62 mm |
| 00042846 | N/A FAG (Schaeffler) 13 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 12900 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 47 mm |
| 02498772 | N/A FAG (Schaeffler) 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 124000 N | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 00043246 | N/A FAG (Schaeffler) 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 11800 N | Outer Ring Width N/A 16 mm | Outside Diameter N/A 40 mm |
| 00042439 | N/A FAG (Schaeffler) 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 15900 N | Outer Ring Width N/A 16 mm | Outside Diameter N/A 62 mm |
| 00043503 | N/A FAG (Schaeffler) 23 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 77000 N | Outer Ring Width N/A 43 mm | Outside Diameter N/A 120 mm |
| 00140368 | N/A FAG (Schaeffler) 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 84000 N | Outer Ring Width N/A 43 mm | Outside Diameter N/A 170 mm |
| 00043089 | N/A FAG (Schaeffler) 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 63000 N | Outer Ring Width N/A 33 mm | Outside Diameter N/A 140 mm |
| 02297720 | N/A FAG (Schaeffler) 13 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 89000 N | Outer Ring Width N/A 39 mm | Outside Diameter N/A 170 mm |
| 04775816 | N/A FAG (Schaeffler) 112 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 N | Outer Ring Width N/A 19 mm | Outside Diameter N/A 85 mm |
| 00043235 | N/A FAG (Schaeffler) 13 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 165000 N | Outer Ring Width N/A 50 mm | Outside Diameter N/A 240 mm |