Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02288586 | N/A NTN 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2212 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 02108966 | N/A NTN 13K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1309KC3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 02280845 | N/A NTN 12K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1222KC3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 02108978 | N/A NTN 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2207 | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 23 mm |
| 01447966 | N/A NTN 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1305 | Bore Diameter N/A 25 mm | Outside Diameter N/A 62 mm | Overall Width N/A 17 mm |
| 02288463 | N/A NTN 22K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2208KC3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 23 mm |
| 04230516 | N/A NTN 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1304 | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 02288664 | N/A NTN 22 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2216 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02108963 | N/A NTN 12K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1218KC3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 00042420 | N/A NTN 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1205 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 02108984 | N/A NTN 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2313 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 48 mm |
| 02288464 | N/A NTN 22K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2210KC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 01378928 | N/A NTN 13K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1316KC3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 01447965 | N/A NTN 13 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1303 | Bore Diameter N/A 17 mm | Outside Diameter N/A 47 mm | Overall Width N/A 14 mm |
| 00042471 | N/A NTN 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1207 | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 17 mm |
| 00042353 | N/A NTN 12 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1200 | Bore Diameter N/A 10 mm | Outside Diameter N/A 30 mm | Overall Width N/A 9 mm |
| 00043488 | N/A NTN 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2310 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 40 mm |
| 02288573 | N/A NTN 12K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1220KC3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 01378926 | N/A NTN 13K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1320K | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 04510707 | N/A NTN 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1311C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00042994 | N/A NTN 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1310 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02108957 | N/A NTN 12K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1209K | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02288579 | N/A NTN 13 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 02288574 | N/A NTN 12 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1222 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 02288585 | N/A NTN 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2210 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |