Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01510002 | N/A NTN 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1206 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 02288588 | N/A NTN 23 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2304 | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm | Overall Width N/A 21 mm |
| 01447961 | N/A NTN 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1201 | Bore Diameter N/A 12 mm | Outside Diameter N/A 32 mm | Overall Width N/A 10 mm |
| 02108969 | N/A NTN 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1313 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00042654 | N/A NTN 12K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1213K | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 02288587 | N/A NTN 22 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2214 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 31 mm |
| 04510664 | N/A NTN 22K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2212K | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 02288578 | N/A NTN 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1315 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 02339001 | N/A NTN 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1320 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 01447962 | N/A NTN 12 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1202 | Bore Diameter N/A 15 mm | Outside Diameter N/A 35 mm | Overall Width N/A 11 mm |
| 02108965 | N/A NTN 13K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1307KC3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02288571 | N/A NTN 12 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1218C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 02288566 | N/A NTN 12K Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1204K | Bore Diameter N/A 20 mm | Outside Diameter N/A 47 mm | Overall Width N/A 14 mm |
| 02288567 | N/A NTN 12K Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1205K | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 02704267 | N/A NTN 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1206C3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 00042453 | N/A NTN 12K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1206K | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 02107667 | N/A NTN 12K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1206KC3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 02108955 | N/A NTN 12K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1207K | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 17 mm |
| 02107668 | N/A NTN 12K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1208K | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02047503 | N/A NTN 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1209 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02985324 | N/A NTN 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1209C3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02288568 | N/A NTN 12K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1209KC3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02107669 | N/A NTN 12K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1210K | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 02108958 | N/A NTN 12K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1210KC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 04499468 | N/A NTN 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1211 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 21 mm |