Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02108959 | N/A NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1211KC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 21 mm |
| 06000339 | N/A NTN 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1212 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 00042630 | N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1212K | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 06129492 | N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1212KC3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 02288569 | N/A NTN 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1214 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 02288570 | N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1215 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 04435853 | N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1215C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02108960 | N/A NTN 12K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1215KC3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 03620512 | N/A NTN 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1216 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 00042730 | N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1216K | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 02108961 | N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1216KC3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 01378931 | N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1217K | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 02108962 | N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1217KC3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 02288459 | N/A NTN 12K Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1219KC3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 32 mm |
| 02288572 | N/A NTN 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1220C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 04732598 | N/A NTN 12K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1222K | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 01510004 | N/A NTN 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1304C3 | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 00042898 | N/A NTN 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1306 | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 02107672 | N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1306K | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 03011854 | N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1306KC3 | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 01447967 | N/A NTN 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1307 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 00042943 | N/A NTN 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1308 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 02107673 | N/A NTN 13K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1308KC3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 02108967 | N/A NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1310KC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00043024 | N/A NTN 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1311 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |