COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2213C3 N/A 65 mm N/A 120 mm N/A 31 mm
N/A NTN 22K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2213K N/A 65 mm N/A 120 mm N/A 31 mm
N/A NTN 22K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2215K N/A 75 mm N/A 130 mm N/A 31 mm
N/A NTN 22K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2216KC3 N/A 80 mm N/A 140 mm N/A 33 mm
N/A NTN 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2217 N/A 85 mm N/A 150 mm N/A 36 mm
N/A NTN 22K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2217K N/A 85 mm N/A 150 mm N/A 36 mm
N/A NTN 22K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2217KC3 N/A 85 mm N/A 150 mm N/A 36 mm
N/A NTN 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2218C3 N/A 90 mm N/A 160 mm N/A 40 mm
N/A NTN 22K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2218K N/A 90 mm N/A 160 mm N/A 40 mm
N/A NTN 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2219 N/A 95 mm N/A 170 mm N/A 43 mm
N/A NTN 22K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2220K N/A 100 mm N/A 180 mm N/A 46 mm
N/A NTN 22K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2220KC3 N/A 100 mm N/A 180 mm N/A 46 mm
N/A NTN 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2305 N/A 25 mm N/A 62 mm N/A 24 mm
N/A NTN 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2305C3 N/A 25 mm N/A 62 mm N/A 24 mm
N/A NTN 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2306 N/A 30 mm N/A 72 mm N/A 27 mm
N/A NTN 23K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2306KC3 N/A 30 mm N/A 72 mm N/A 27 mm
N/A NTN 23K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2307KC3 N/A 35 mm N/A 80 mm N/A 31 mm
N/A NTN 23K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2308SKC3 N/A 40 mm N/A 90 mm N/A 33 mm
N/A NTN 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2309L1C3 N/A 45 mm N/A 100 mm N/A 36 mm
N/A NTN 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2310C3 N/A 50 mm N/A 110 mm N/A 40 mm
N/A NTN 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2312 N/A 60 mm N/A 130 mm N/A 46 mm
N/A NTN 23K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2313K N/A 65 mm N/A 140 mm N/A 48 mm
N/A NTN 23K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2315K N/A 75 mm N/A 160 mm N/A 55 mm
N/A NTN 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2316L1 N/A 80 mm N/A 170 mm N/A 58 mm
N/A NTN 23K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2317K N/A 85 mm N/A 180 mm N/A 60 mm
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7