Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04426982 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1765 rpm | Frame Material N/A Steel | Frame Size N/A 182T | Number of Poles N/A 4 |
| 04426983 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 3515 rpm | Frame Material N/A Steel | Frame Size N/A 184T | Number of Poles N/A 2 |
| 04426985 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1180 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 6 |
| 04426987 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 3525 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 2 |
| 04426988 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1765 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 4 |
| 04430306 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1455 rpm1765 rpm | Frame Material N/A Steel | Frame Size N/A 215T | Number of Poles N/A 4 |
| 04487542 | N/A Nidec 935 and 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1155 rpm935 rpm | Frame Material N/A Steel | Frame Size N/A 145T | Number of Poles N/A 6 |
| 04487543 | N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2870 rpm3505 rpm | Frame Material N/A Steel | Frame Size N/A 143T | Number of Poles N/A 2 |
| 04487545 | N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2870 rpm3505 rpm | Frame Material N/A Steel | Frame Size N/A 145T | Number of Poles N/A 2 |
| 04487546 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1175 rpm970 rpm | Frame Material N/A Aluminum | Frame Size N/A 184T | Number of Poles N/A 6 |
| 04487548 | N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2840 rpm3490 rpm | Frame Material N/A Steel | Frame Size N/A 145T | Number of Poles N/A 2 |
| 04487554 | N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 3495 rpm | Frame Material N/A Aluminum | Frame Size N/A 215T | Number of Poles N/A 2 |
| 04487557 | N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2890 rpm3530 rpm | Frame Material N/A Aluminum Cast Iron | Frame Size N/A 284T | Number of Poles N/A 2 |
| 04487558 | N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1460 rpm1770 rpm | Frame Material N/A Aluminum | Frame Size N/A 284TS | Number of Poles N/A 4 |
| 04487572 | N/A Nidec 2860 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2860 rpm3505 rpm | Frame Material N/A Steel | Frame Size N/A 213T | Number of Poles N/A 2 |
| 04487577 | N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1470 rpm1775 rpm | Frame Material N/A Steel | Frame Size N/A 284T | Number of Poles N/A 4 |
| 04487578 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1185 rpm980 rpm | Frame Material N/A Steel | Frame Size N/A 324T | Number of Poles N/A 6 |
| 04487579 | N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2945 rpm3560 rpm | Frame Material N/A Steel | Frame Size N/A 284TS | Number of Poles N/A 2 |
| 04487580 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1470 rpm1780 rpm | Frame Material N/A Steel | Frame Size N/A 286T | Number of Poles N/A 4 |
| 04487581 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1470 rpm1780 rpm | Frame Material N/A Steel | Frame Size N/A 286TS | Number of Poles N/A 4 |
| 04487615 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1745 rpm | Frame Material N/A Steel | Frame Size N/A 143TC | Number of Poles N/A 4 |
| 04487616 | N/A Nidec 935 and 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1155 rpm935 rpm | Frame Material N/A Steel | Frame Size N/A 145TC | Number of Poles N/A 6 |
| 04487617 | N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 2870 rpm3505 rpm | Frame Material N/A Steel | Frame Size N/A 143TC | Number of Poles N/A 2 |
| 04487618 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1755 rpm | Frame Material N/A Steel | Frame Size N/A 145TC | Number of Poles N/A 4 |
| 04487619 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor | Base Speed N/A 1175 rpm970 rpm | Frame Material N/A Aluminum | Frame Size N/A 182TC | Number of Poles N/A 6 |