COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
176 - 200 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 182TC N/A 6
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 182TC N/A 2
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 182TCH N/A 2
N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 182TCH N/A 4
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 213TC N/A 6
N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3520 rpm N/A Aluminum N/A 184TC N/A 2
N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3520 rpm N/A Aluminum N/A 184TCH N/A 2
N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1760 rpm N/A Aluminum N/A 184TCH N/A 4
N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm960 rpm N/A Aluminum N/A 215TC N/A 6
N/A Nidec 2905 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2905 rpm3530 rpm N/A Aluminum N/A 213TC N/A 2
N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 254TC N/A 6
N/A Nidec 950 and 1165 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1165 rpm950 rpm N/A Steel N/A 145T N/A 6
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1755 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3520 rpm N/A Aluminum N/A 184T N/A 2
N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3505 rpm N/A Steel N/A 213T N/A 2
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3565 rpm N/A Cast Iron N/A 404TS N/A 2
N/A Nidec 1165 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1165 rpm N/A Steel N/A 145T N/A 6
N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Steel N/A 324T N/A 6
N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Steel N/A 143T N/A 2
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3565 rpm N/A Steel N/A 324TS N/A 2
N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm N/A Steel N/A 215T N/A 6
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3565 rpm N/A Steel N/A 326TS N/A 2
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3565 rpm N/A Steel N/A 326TS N/A 2
176 - 200 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »