COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm980 rpm N/A Cast Iron N/A 447T N/A 6
N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 286T N/A 6
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 286T N/A 6
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 447T N/A 4
N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 284T N/A 2
N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 284TS N/A 2
N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3555 rpm N/A Cast Iron N/A 284TS N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 284TS N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 284TS N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 324T N/A 6
N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3535 rpm N/A Cast Iron N/A 182T N/A 2
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 182T N/A 4
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 213T N/A 6
N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 286T N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286T N/A 4
N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1465 rpm1775 rpm N/A Cast Iron N/A 286TS N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286TS N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 286TS N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 326T N/A 6
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 324TS N/A 2
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324T N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 324TS N/A 4
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TS N/A 4
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TS N/A 4
101 - 125 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »