COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec Severe Duty Motor N/A N/A Cast Iron N/A 404T N/A 6
N/A Nidec 2954 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2954 rpm3560 rpm N/A Cast Iron N/A 405TS N/A 2
N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1780 rpm N/A Cast Iron N/A 405TC N/A 4
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm980 rpm N/A Cast Iron N/A 444T N/A 6
N/A Nidec 3520 and 2885 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2885 rpm3520 rpm N/A Cast Iron N/A 215TC N/A 2
N/A Nidec 1760 and 1445 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1445 rpm1760 rpm N/A Cast Iron N/A 215TC N/A 4
N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm975 rpm N/A Cast Iron N/A 256TC N/A 6
N/A Nidec 3540 and 2920 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2920 rpm3540 rpm N/A Cast Iron N/A 254TC N/A 2
N/A Nidec 1775 and 1465 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1465 rpm1775 rpm N/A Cast Iron N/A 254TC N/A 4
N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 284TC N/A 6
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1755 rpm N/A Cast Iron N/A 143TC N/A 4
N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1155 rpm N/A Steel N/A 145TC N/A 6
N/A Nidec 3530 and 2900 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2900 rpm3530 rpm N/A Cast Iron N/A 256T N/A 2
N/A Nidec 1770 and 1460 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1460 rpm1770 rpm N/A Cast Iron N/A 256TC N/A 4
N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 286TC N/A 6
N/A Nidec 3560 and 2940 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 284TSC N/A 2
N/A Nidec 1775 and 1470 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1775 rpm N/A Cast Iron N/A 284TC N/A 4
N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3505 rpm N/A Steel N/A 145TC N/A 2
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1750 rpm N/A Cast Iron N/A 145TC N/A 4
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm970 rpm N/A Cast Iron N/A 184TC N/A 6
N/A Nidec 3560 and 2940 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 286TSC N/A 2
N/A Nidec 1775 and 1460 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1460 rpm1775 rpm N/A Cast Iron N/A 286TC N/A 4
N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3505 rpm N/A Steel N/A 143TC N/A 2
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1755 rpm N/A Steel N/A 145TC N/A 4
N/A Nidec 1175 and 965 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm965 rpm N/A Cast Iron N/A 182TC N/A 6
151 - 175 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10