Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04787180 | N/A Nidec 3540 and 2920 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 2920 rpm3540 rpm | Frame Material N/A Cast Iron | Frame Size N/A 182TC | Number of Poles N/A 2 |
| 04787181 | N/A Nidec 1765 and 1455 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1455 rpm1765 rpm | Frame Material N/A Cast Iron | Frame Size N/A 182TC | Number of Poles N/A 4 |
| 04787182 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1175 rpm970 rpm | Frame Material N/A Cast Iron | Frame Size N/A 213TC | Number of Poles N/A 6 |
| 04787183 | N/A Nidec 1780 and 1470 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1470 rpm1780 rpm | Frame Material N/A Cast Iron | Frame Size N/A 324TC | Number of Poles N/A 4 |
| 04787184 | N/A Nidec 3555 and 2935 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 2935 rpm3555 rpm | Frame Material N/A Cast Iron | Frame Size N/A 326TS | Number of Poles N/A 2 |
| 04787185 | N/A Nidec 1780 and 1470 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1470 rpm1780 rpm | Frame Material N/A Cast Iron | Frame Size N/A 326TC | Number of Poles N/A 4 |
| 04787186 | N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1190 rpm980 rpm | Frame Material N/A Cast Iron | Frame Size N/A 365T | Number of Poles N/A 6 |
| 04787187 | N/A Nidec 3520 and 2885 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 2885 rpm3520 rpm | Frame Material N/A Cast Iron | Frame Size N/A 184TC | Number of Poles N/A 2 |
| 04787189 | N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1170 rpm960 rpm | Frame Material N/A Cast Iron | Frame Size N/A 215TC | Number of Poles N/A 6 |
| 04787190 | N/A Nidec 1785 and 1480 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1480 rpm1785 rpm | Frame Material N/A Cast Iron | Frame Size N/A 364TC | Number of Poles N/A 4 |
| 04787192 | N/A Nidec 3565 and 2955 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 2955 rpm3565 rpm | Frame Material N/A Cast Iron | Frame Size N/A 365TS | Number of Poles N/A 2 |
| 04787193 | N/A Nidec 1785 and 1475 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1475 rpm1785 rpm | Frame Material N/A Cast Iron | Frame Size N/A 365TC | Number of Poles N/A 4 |
| 04787194 | N/A Nidec 1780 and 1475 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1475 rpm1780 rpm | Frame Material N/A Cast Iron | Frame Size N/A 405T;405TS | Number of Poles N/A 6 |
| 04787195 | N/A Nidec 3530 and 2905 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 2905 rpm3530 rpm | Frame Material N/A Cast Iron | Frame Size N/A 213TC | Number of Poles N/A 2 |
| 04787196 | N/A Nidec 1765 and 1455 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1455 rpm1765 rpm | Frame Material N/A Cast Iron | Frame Size N/A 213TC | Number of Poles N/A 4 |
| 04787197 | N/A Nidec 975 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1185 rpm975 rpm | Frame Material N/A Cast Iron | Frame Size N/A 254TC | Number of Poles N/A 6 |
| 00543822 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1780 rpm | Frame Material N/A Cast Iron | Frame Size N/A 324T | Number of Poles N/A 4 |
| 01759188 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1770 rpm | Frame Material N/A Cast Iron | Frame Size N/A 256T | Number of Poles N/A 4 |
| 02371598 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1750 rpm | Frame Material N/A Steel | Frame Size N/A 145T | Number of Poles N/A 4 |
| 02371605 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1760 rpm | Frame Material N/A Cast Iron | Frame Size N/A 184T | Number of Poles N/A 4 |
| 02371659 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 3565 rpm | Frame Material N/A Cast Iron | Frame Size N/A 405TS | Number of Poles N/A 2 |
| 02371664 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1180 rpm | Frame Material N/A Cast Iron | Frame Size N/A 256T | Number of Poles N/A 6 |
| 02371668 | N/A Nidec 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 3575 rpm | Frame Material N/A Cast Iron | Frame Size N/A 445TS | Number of Poles N/A 2 |
| 02371671 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1180 rpm | Frame Material N/A Cast Iron | Frame Size N/A 284T | Number of Poles N/A 6 |
| 02371678 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | Base Speed N/A 1785 rpm | Frame Material N/A Cast Iron | Frame Size N/A 447T | Number of Poles N/A 4 |