COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
201 - 225 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3570 rpm N/A Cast Iron N/A 364TS N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 447TS N/A 2
N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 215T N/A 4
N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 215T N/A 2
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm980 rpm N/A Cast Iron N/A 444T N/A 6
N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 284T N/A 6
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 447T N/A 6
N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 184T N/A 6
N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1480 rpm1785 rpm N/A Cast Iron N/A 447TS N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 284T N/A 4
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2920 rpm3540 rpm N/A Cast Iron N/A 364T N/A 6
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 364TS N/A 2
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364T N/A 4
N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3525 rpm N/A Cast Iron N/A 213T N/A 2
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TS N/A 4
N/A Nidec 3530 and 2905 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2905 rpm3530 rpm N/A N/A N/A
N/A Nidec 50 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 50 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 75 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 75 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 10 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 25 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
N/A Nidec 30 Horsepower (hp) Power Severe Duty Motor N/A N/A N/A N/A
201 - 225 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10