Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00243348 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3125-18 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243406 | N/A Climax Metal TC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.7500-16 tpi | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6250 in |
| 00243269 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3125-18 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243369 | N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.6250-18 tpi | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.4063 in |
| 00243266 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.2500-28 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243378 | N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.8750-9 tpi | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243296 | N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.7500-16 tpi | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243357 | N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3750-24 tpi | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3125 in |
| 00243281 | N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.5000-13 tpi | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.3750 in |
| 00243260 | N/A Climax Metal TC Series 0.6875 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 10-32 tpi | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 5/16 in | Width N/A 0.2500 in |
| 00243363 | N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.5000-20 tpi | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.3750 in |
| 00243323 | N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.5000-6 tpi | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243278 | N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3750-24 tpi | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3125 in |
| 00243290 | N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.6250-18 tpi | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.4063 in |
| 00243345 | N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.2500-28 tpi | Outside Diameter N/A 0.8125 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.2500 in |
| 00243329 | N/A Climax Metal TC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.7500-16 tpi | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6250 in |
| 00243375 | N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.7500-16 tpi | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243302 | N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.8750-14 tpi | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 00243314 | N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.1250-12 tpi | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 00243354 | N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 0.3750-16 tpi | Outside Diameter N/A 1.0625 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.3125 in |
| 07029082 | N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.5000-12 tpi | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 07028573 | N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.0000-14 tpi | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 0.5000 in |
| 07029084 | N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.1250-12 tpi | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 07029088 | N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 1.1250-7 tpi | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 1/4-28 x 3/4 in | Width N/A 0.5000 in |
| 07028574 | N/A Climax Metal TC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar | Inside Diameter N/A 2.0000-12 tpi | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 5/16-24 x 1 in | Width N/A 0.6250 in |