COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 629 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EAW33C4 N/A 170 mm N/A 280 mm N/A 88 mm
N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23156BL1W33 N/A 280 mm N/A 460 mm N/A 146 mm
N/A NTN 239 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23934EMW33 N/A 170 mm N/A 230 mm N/A 45 mm
N/A NTN 239 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23938EMW33 N/A 190 mm N/A 260 mm N/A 52 mm
N/A NTN 239 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23940EMW33 N/A 200 mm N/A 280 mm N/A 60 mm
N/A NTN 239 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23952EMW33 N/A 260 mm N/A 360 mm N/A 75 mm
N/A NTN 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23956EMW33C3 N/A 280 mm N/A 380 mm N/A 75 mm
N/A NTN 239 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23960L1W33 N/A 300 mm N/A 420 mm N/A 90 mm
N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23976L1W33 N/A 380 mm N/A 520 mm N/A 106 mm
N/A NTN 239 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23980L1D1X4C3 N/A 400 mm N/A 540 mm N/A 106 mm
N/A NTN 239 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 239/600L1W33 N/A 600 mm N/A 800 mm N/A 150 mm
N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24068B N/A 340 mm N/A 520 mm N/A 180 mm
N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24122EMW33C3 N/A 110 mm N/A 180 mm N/A 69 mm
N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EAW33 N/A 130 mm N/A 210 mm N/A 80 mm
N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EMW33 N/A 130 mm N/A 210 mm N/A 80 mm
N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EMW33C3 N/A 130 mm N/A 210 mm N/A 80 mm
N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EMW33C3 N/A 140 mm N/A 225 mm N/A 85 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EMW33 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24138EAW33C3 N/A 190 mm N/A 320 mm N/A 128 mm
N/A NTN 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24148EMW33 N/A 240 mm N/A 400 mm N/A 160 mm
N/A NTN 241 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24156BW33 N/A 280 mm N/A 460 mm N/A 180 mm
N/A NTN 241 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24164BW33 N/A 320 mm N/A 540 mm N/A 218 mm
N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23218EMW33 N/A 90 mm N/A 160 mm N/A 52.4 mm
N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23218EMW33C3 N/A 90 mm N/A 160 mm N/A 52.4 mm
N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23224EMW33C3 N/A 120 mm N/A 215 mm N/A 76 mm
226 - 250 of 629 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »