Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01447973 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EAW33C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |
| 00066798 | N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23132EAW33 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 86 mm |
| 01447970 | N/A NTN 213 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21308CW33 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 02109011 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22212EAW33C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 02498664 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22312EAW33/LP03 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 46 mm |
| 04720691 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22230EAW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 270 mm | Overall Width N/A 73 mm |
| 00062971 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22212EAW33 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 00063369 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22219EAW33 | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 43 mm |
| 00063995 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22236EMW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 86 mm |
| 00065629 | N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22338EMW33 | Bore Diameter N/A 190 mm | Outside Diameter N/A 400 mm | Overall Width N/A 132 mm |
| 02582951 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22324EAW33C3/LP03 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 86 mm |
| 00065829 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23026EAW33 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 52 mm |
| 00064742 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22314EAW33C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 51 mm |
| 01447974 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22215EAW33C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00064256 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22308EAW33 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 33 mm |
| 02280773 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23052EMW33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 400 mm | Overall Width N/A 104 mm |
| 02280852 | N/A NTN 213 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21319 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 04720687 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22228EAW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 68 mm |
| 00130860 | N/A NTN 213 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21318C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 00064537 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22312EAW33 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 46 mm |
| 00063287 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EAW33 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 04510688 | N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23944EMW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 300 mm | Overall Width N/A 60 mm |
| 02280762 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22324EAW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 86 mm |
| 01447978 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22222EAW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 53 mm |
| 03736060 | N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |