COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22328UAVS1 N/A 140 mm N/A 300 mm N/A 102 mm
N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22332UAVS1 N/A 160 mm N/A 340 mm N/A 114 mm
N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22338UAVS1 N/A 190 mm N/A 400 mm N/A 132 mm
N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22315UAVS1 N/A 75 mm N/A 160 mm N/A 55 mm
N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22319EF800 N/A 95 mm N/A 200 mm N/A 67 mm
N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22320UAVS1 N/A 100 mm N/A 215 mm N/A 73 mm
N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22334EF800 N/A 170 mm N/A 360 mm N/A 120 mm
N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing N/A 22312BVS1 N/A 60 mm N/A 130 mm N/A 46 mm
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2