COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
451 - 467 of 467 | Results Per Page | View | Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24030EMK30W33C3 N/A 150 mm N/A 225 mm N/A 75 mm
N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24032EMK30W33C3 N/A 160 mm N/A 240 mm N/A 80 mm
N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24036EMK30W33C3 N/A 180 mm N/A 280 mm N/A 100 mm
N/A NTN 240 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24044EMK30W33C3 N/A 220 mm N/A 340 mm N/A 118 mm
N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24052EMK30W33C3 N/A 260 mm N/A 400 mm N/A 140 mm
N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24130EMK30W33 N/A 150 mm N/A 250 mm N/A 100 mm
N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24136EMK30W33C3 N/A 180 mm N/A 300 mm N/A 118 mm
N/A NTN 230 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/710BL1KW33C3 N/A 710 mm N/A 1030 mm N/A 236 mm
N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 6E-23052EMKW33C4 N/A 260 mm N/A 400 mm N/A 104 mm
N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 6E-23056EMKW33C4 N/A 280 mm N/A 420 mm N/A 106 mm
N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23276BL1KW33C3 N/A 380 mm N/A 680 mm N/A 240 mm
N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 6E-24040EMK30W33C3 N/A 200 mm N/A 310 mm N/A 109 mm
N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22334EAKW33C3 N/A 170 mm N/A 360 mm N/A 120 mm
N/A NTN 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23284BKW33C3 N/A 420 mm N/A 760 mm N/A 272 mm
N/A NTN 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23284BKW33PX50V4 N/A 420 mm N/A 760 mm N/A 272 mm
N/A NTN 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22228EALLKW33C3/0G N/A 140 mm N/A 250 mm N/A 88 mm
N/A NTN 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A MX-W22232EALLKW33C3 N/A 160 mm N/A 290 mm N/A 104 mm
451 - 467 of 467 | Results Per Page | View | Unit of Measure
« 16 17 18 19