Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04686364 | N/A NTN 11.8110 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A CR-6016PX2V6 | Bore Diameter N/A 11.8110 in | Outside Diameter N/A 14.9606 in | Overall Width N/A 1.4961 in |
| 04510718 | N/A NTN 1.7165 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A EC12245S04 | Bore Diameter N/A 1.7165 in | Outside Diameter N/A 3.3459 in | Overall Width N/A 0.7185 in |
| 04510719 | N/A NTN 0.8465 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A EC12250 | Bore Diameter N/A 0.8465 in | Outside Diameter N/A 1.8504 in | Overall Width N/A 0.6496 in |
| 01544721 | N/A NTN 1.3780 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A JS3549A/JS3510 | Bore Diameter N/A 1.3780 in | Outside Diameter N/A 2.7559 in | Overall Width N/A 0.9449 in |
| 00665904 | N/A NTN 1.0625 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L44649/L44610 | Bore Diameter N/A 1.0625 in | Outside Diameter N/A 1.9800 in | Overall Width N/A 0.5800 in |
| 00665629 | N/A NTN 1.1417 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L45449/L45410 | Bore Diameter N/A 1.1417 in | Outside Diameter N/A 1.9800 in | Overall Width N/A 0.5800 in |
| 00670571 | N/A NTN 1.7812 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM102949/LM102910 | Bore Diameter N/A 1.7812 in | Outside Diameter N/A 2.8910 in | Overall Width N/A 0.7800 in |
| 00665776 | N/A NTN 0.6875 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM11749/LM11710 | Bore Diameter N/A 0.6875 in | Outside Diameter N/A 1.5700 in | Overall Width N/A 0.5750 in |
| 00665782 | N/A NTN 0.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM11949/LM11910 | Bore Diameter N/A 0.7500 in | Outside Diameter N/A 1.7810 in | Overall Width N/A 0.6550 in |
| 03735666 | N/A NTN 1.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM501349/LM501310 | Bore Diameter N/A 1.6250 in | Outside Diameter N/A 2.8910 in | Overall Width N/A 0.7800 in |
| 00666453 | N/A NTN 0.8437 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A M12649/M12610 | Bore Diameter N/A 0.8437 in | Outside Diameter N/A 1.9687 in | Overall Width N/A 0.7200 in |
| 01712011 | N/A NTN 1.1875 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A M86649/M86610 | Bore Diameter N/A 1.1875 in | Outside Diameter N/A 2.5312 in | Overall Width N/A 0.8438 in |
| 00670566 | N/A NTN 2.1654 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 4T-JLM506849A/J#01 | Bore Diameter N/A 2.1654 in | Outside Diameter N/A 3.5433 in | Overall Width N/A 0.9843 in |
| 06503365 | N/A NTN 7.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 4T-LL639249/LL63#01 | Bore Diameter N/A 7.7500 in | Outside Diameter N/A 9.5000 in | Overall Width N/A 0.9375 in |
| 06983158 | N/A NTN 1.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 2580/2523 | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 2.75 in | Overall Width N/A 0.9983 in |
| 06983170 | N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33019 | Bore Diameter N/A 3.7402 in | Outside Diameter N/A 5.7087 in | Overall Width N/A 1.5354 in |
| 07141145 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 387AS/382A | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 3.8125 in | Overall Width N/A 0.8640 in |
| 07143322 | N/A NTN 2.0625 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 28584/28521 | Bore Diameter N/A 2.0625 in | Outside Diameter N/A 3.6250 in | Overall Width N/A 1 in |
| 07143323 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 47896/47820 | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 5.75 in | Overall Width N/A 1.3750 in |
| 07143331 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 387A/382A | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 3.8125 in | Overall Width N/A 0.8640 in |
| 07143339 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 594/592A | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 6.00 in | Overall Width N/A |
| 07143341 | N/A NTN 3.7402 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32019X | Bore Diameter N/A 3.7402 in | Outside Diameter N/A 5.7087 in | Overall Width N/A 1.2598 in |
| 07143342 | N/A NTN 5.1181 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 32026X | Bore Diameter N/A 5.1181 in | Outside Diameter N/A 7.8740 in | Overall Width N/A 1.7717 in |
| 07143354 | N/A NTN 3.5423 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A SET414 | Bore Diameter N/A 3.5423 in | Outside Diameter N/A 5.7864 in | Overall Width N/A 1.5748 in |
| 07143367 | N/A NTN 2.9528 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33215 | Bore Diameter N/A 2.9528 in | Outside Diameter N/A 5.1181 in | Overall Width N/A 1.6142 in |