Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06983190 | N/A NTN 5.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 74550A/74850 | Bore Diameter N/A 5.5000 in | Outside Diameter N/A 8.5000 in | Overall Width N/A 1.8750 in |
| 07215731 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 77375/77675 | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 6.7500 in | Overall Width N/A 1.9000 in |
| 07143326 | N/A NTN 7.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 87737/87111 | Bore Diameter N/A 7.3750 in | Outside Diameter N/A 11.1250 in | Overall Width N/A 2 in |
| 07215729 | N/A NTN 7.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 93750/93125 | Bore Diameter N/A 7.5000 in | Outside Diameter N/A 12.5000 in | Overall Width N/A 2-1/2 in |
| 07215728 | N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 94700/94113 | Bore Diameter N/A 7.0000 in | Outside Diameter N/A 11.3750 in | Overall Width N/A 2-1/2 in |
| 07215727 | N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 95500/95925 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 9.2500 in | Overall Width N/A 2-1/2 in |
| 07721760 | N/A NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 95525/95925 | Bore Diameter N/A 5.2500 in | Outside Diameter N/A 9.2500 in | Overall Width N/A 2-1/2 in |
| 07143290 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A HM212049X/HM212011 | Bore Diameter N/A 2.6250 in | Outside Diameter N/A 4.8125 in | Overall Width N/A 1.5100 in |
| 07670212 | N/A NTN 3.9360 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A HM220149/HM220110 | Bore Diameter N/A 3.9360 in | Outside Diameter N/A 6.1801 in | Overall Width N/A 1.6535 in |
| 07219459 | N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LL225749/LL225710 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 6.5313 in | Overall Width N/A 0.7188 in |
| 07370609 | N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L225849/L225818 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 7.1250 in | Overall Width N/A 1.0313 in |
| 07215726 | N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A M236849/M236810 | Bore Diameter N/A 7.0000 in | Outside Diameter N/A 10.2500 in | Overall Width N/A 2.1250 in |
| 07721770 | N/A NTN 7.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A H247535/H247510 | Bore Diameter N/A 7.8750 in | Outside Diameter N/A 15.1250 in | Overall Width N/A 4.4375 in |
| 07143292 | N/A NTN 15.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A HM266448/HM266410 | Bore Diameter N/A 15.1250 in | Outside Diameter N/A 21.5000 in | Overall Width N/A 4.1250 in |
| 07024979 | N/A NTN 3.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A HM516442/HM516410 | Bore Diameter N/A 3.0000 in | Outside Diameter N/A 5.2500 in | Overall Width N/A 1.5625 in |
| 07025024 | N/A NTN 9.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 544090/544116 | Bore Diameter N/A 9.0000 in | Outside Diameter N/A 11.6250 in | Overall Width N/A 1.3125 in |
| 07143295 | N/A NTN 9.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM545849/LM545810 | Bore Diameter N/A 9.2500 in | Outside Diameter N/A 12.3750 in | Overall Width N/A 1.9375 in |
| 07212745 | N/A NTN 15.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM565949/LM565910 | Bore Diameter N/A 15.0000 in | Outside Diameter N/A 20.5625 in | Overall Width N/A 3.3750 in |
| 07141170 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A H715336/H715311 | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 5.3750 in | Overall Width N/A 1.8125 in |
| 06983080 | N/A NTN 18.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A LM770949/LM770910 | Bore Diameter N/A 18.0000 in | Outside Diameter N/A 23.7500 in | Overall Width N/A 3.3750 in |
| 07141157 | N/A NTN 13.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L860049/L860010 | Bore Diameter N/A 13.0000 in | Outside Diameter N/A 16.3750 in | Overall Width N/A 1.8750 in |
| 07025093 | N/A NTN 2.3617 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A H913840/H913810 | Bore Diameter N/A 2.3617 in | Outside Diameter N/A 5.75 in | Overall Width N/A 1.6250 in |
| 07024998 | N/A NTN 2.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A H913849/H913810 | Bore Diameter N/A 2.7500 in | Outside Diameter N/A 5.75 in | Overall Width N/A 1.6250 in |
| 08000828 | N/A NTN 6.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A EE107060/107105AE1 | Bore Diameter N/A 6.0000 in | Outside Diameter N/A 10.5625 in | Overall Width N/A 2.9375 in |
| 07613795 | N/A NTN 11.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A L555249/L555210E1 | Bore Diameter N/A 11.5000 in | Outside Diameter N/A 14.7500 in | Overall Width N/A 1.8750 in |