Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00110448 | N/A RBC® KD Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 6.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 7.00 in |
| 00110637 | N/A RBC® KF Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.2500 in | Inner Ring Width N/A 0.7500 in | Outer Ring Width N/A 0.75 in | Outside Diameter N/A 5.75 in |
| 00110762 | N/A RBC® KF Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 7.0000 in | Inner Ring Width N/A 0.7500 in | Outer Ring Width N/A 0.75 in | Outside Diameter N/A 8.5000 in |
| 00110956 | N/A RBC® KG Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.7500 in | Inner Ring Width N/A 1.0000 in | Outer Ring Width N/A 1 in | Outside Diameter N/A 6.7500 in |
| 00111134 | N/A RBC® KG Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 11.0000 in | Inner Ring Width N/A 1.0000 in | Outer Ring Width N/A 1 in | Outside Diameter N/A 13.0000 in |
| 06897814 | N/A RBC® KD Series 18.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 18.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 19.0000 in |
| 07157876 | N/A RBC® KD Series 14.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 14.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 15.0000 in |
| 07157881 | N/A RBC® KD Series 20.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 20.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 21.00 in |
| 00109247 | N/A RBC® JU Series 5.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 5.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 5.75 in |
| 00109267 | N/A RBC® JU Series 6.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 6.5000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 7.25 in |
| 00109282 | N/A RBC® JU Series 7.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 7.5000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 8.2500 in |
| 00109292 | N/A RBC® JU Series 8.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 8.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 8.75 in |
| 06897815 | N/A RBC® JA Series 4.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.0000 in | Inner Ring Width N/A 0.2500 in | Outer Ring Width N/A 0.25 in | Outside Diameter N/A 4.50 in |
| 06897858 | N/A RBC® JA Series 3.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 3.0000 in | Inner Ring Width N/A 0.2500 in | Outer Ring Width N/A 0.25 in | Outside Diameter N/A 3.50 in |
| 00109348 | N/A RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 1.0000 in | Inner Ring Width N/A 0.1875 in | Outer Ring Width N/A 0.1875 in | Outside Diameter N/A 1.3750 in |
| 00109869 | N/A RBC® KB Series 4.2500 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.2500 in | Inner Ring Width N/A 0.3125 in | Outer Ring Width N/A 0.3125 in | Outside Diameter N/A 4.8750 in |
| 00109548 | N/A RBC® KA Series 4.7500 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.7500 in | Inner Ring Width N/A 0.2500 in | Outer Ring Width N/A 0.25 in | Outside Diameter N/A 5.2500 in |
| 00111230 | N/A RBC® KG Series 20.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 20.0000 in | Inner Ring Width N/A 1.0000 in | Outer Ring Width N/A 1 in | Outside Diameter N/A 22.0000 in |
| 00109991 | N/A RBC® KB Series 7.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 7.0000 in | Inner Ring Width N/A 0.3125 in | Outer Ring Width N/A 0.3125 in | Outside Diameter N/A 7.6250 in |
| 00111248 | N/A RBC® KG Series 25.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 25.0000 in | Inner Ring Width N/A 1.0000 in | Outer Ring Width N/A 1 in | Outside Diameter N/A 27.0000 in |
| 00109232 | N/A RBC® JU Series 4.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 4.5000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 5.2500 in |
| 00109261 | N/A RBC® JU Series 6.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 6.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 6.7500 in |
| 00109332 | N/A RBC® JU Series 11.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 11.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 11.7500 in |
| 00109308 | N/A RBC® JU Series 9.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 9.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 9.7500 in |
| 00109316 | N/A RBC® JU Series 10.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing | Bore Diameter N/A 10.0000 in | Inner Ring Width N/A 0.5000 in | Outer Ring Width N/A 0.5 in | Outside Diameter N/A 10.7500 in |