Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00088824 | N/A INA (Schaeffler) B Series 1.5625 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.5625 in | Dynamic Load Rating N/A 9800 lbf | Outside Diameter N/A 2.594 in | Overall Width N/A 0.7500 in |
| 00089644 | N/A INA (Schaeffler) XW Series 4.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 4.5000 in | Dynamic Load Rating N/A 12100 lbf | Outside Diameter N/A 5.75 in | Overall Width N/A 1.0000 in |
| 00088905 | N/A INA (Schaeffler) D Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 7700 lbf | Outside Diameter N/A 2.594 in | Overall Width N/A 0.6250 in |
| 00088860 | N/A INA (Schaeffler) D Series 0.6875 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.6875 in | Dynamic Load Rating N/A 4100 lbf | Outside Diameter N/A 1.3440 in | Overall Width N/A 0.5625 in |
| 00089200 | N/A INA (Schaeffler) FT Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 2440 lbf | Outside Diameter N/A 3.3440 in | Overall Width N/A 0.8125 in |
| 00089032 | N/A INA (Schaeffler) EW Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 3450 N | Outside Diameter N/A 1.50 in | Overall Width N/A 0.3750 in |
| 00090162 | N/A INA (Schaeffler) 4400 Series 1.4375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.4375 in | Dynamic Load Rating N/A 5960 lbf | Outside Diameter N/A 2.4375 in | Overall Width N/A 0.7500 in |
| 00090222 | N/A INA (Schaeffler) 4400 Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.2500 in | Dynamic Load Rating N/A 16600 lbf | Outside Diameter N/A 4.7500 in | Overall Width N/A 1.1250 in |
| 00088811 | N/A INA (Schaeffler) B Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 4250 lbf | Outside Diameter N/A 1.4690 in | Overall Width N/A 0.6250 in |
| 00088851 | N/A INA (Schaeffler) D Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.5000 in | Dynamic Load Rating N/A 3850 lbf | Outside Diameter N/A 1.2190 in | Overall Width N/A 0.5625 in |
| 00088873 | N/A INA (Schaeffler) D Series 0.9375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.9375 in | Dynamic Load Rating N/A 6600 lbf | Outside Diameter N/A 1.8440 in | Overall Width N/A 0.6250 in |
| 00089350 | N/A INA (Schaeffler) GT Series 2.1875 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.1875 in | Dynamic Load Rating N/A 9000 lbf | Outside Diameter N/A 3.5940 in | Overall Width N/A 0.8125 in |
| 00042313 | N/A INA (Schaeffler) 900 Series 105 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 105 mm | Dynamic Load Rating N/A 38000 lbf | Outside Diameter N/A 155 mm | Overall Width N/A 40 mm |
| 00089154 | N/A INA (Schaeffler) FT Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.1250 in | Dynamic Load Rating N/A 1510 lbf | Outside Diameter N/A 2.0940 in | Overall Width N/A 0.6250 in |
| 00043671 | N/A INA (Schaeffler) 2900 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 5100 lbf | Outside Diameter N/A 50 mm | Overall Width N/A 14 mm |
| 00088944 | N/A INA (Schaeffler) D Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 11500 lbf | Outside Diameter N/A 3.969 in | Overall Width N/A 0.8125 in |
| 00594145 | N/A INA (Schaeffler) W Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 4800 lbf | Outside Diameter N/A 2.344 in | Overall Width N/A 0.7190 in |
| 00043728 | N/A INA (Schaeffler) 2900 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 10200 lbf | Outside Diameter N/A 95 mm | Overall Width N/A 20 mm |
| 00043753 | N/A INA (Schaeffler) 2900 Series 95 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 17800 lbf | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 00043723 | N/A INA (Schaeffler) 2900 Series 65 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 9700 lbf | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 00088955 | N/A INA (Schaeffler) D Series 2.9375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.9375 in | Dynamic Load Rating N/A 18200 lbf | Outside Diameter N/A 4.5940 in | Overall Width N/A 1.0000 in |
| 00090134 | N/A INA (Schaeffler) 4400 Series 0.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 3840 lbf | Outside Diameter N/A 1.6875 in | Overall Width N/A 0.6250 in |
| 00042240 | N/A INA (Schaeffler) 900 Series 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 8540 lbf | Outside Diameter N/A 64 mm | Overall Width N/A 18 mm |
| 00089631 | N/A INA (Schaeffler) XW Series 3.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.7500 in | Dynamic Load Rating N/A 7400 lbf | Outside Diameter N/A 4.8750 in | Overall Width N/A 0.7500 in |
| 00043711 | N/A INA (Schaeffler) 2900 Series 55 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 8400 lbf | Outside Diameter N/A 78 mm | Overall Width N/A 18 mm |