Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 02288685 | N/A NTN 513 Series 60 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51306 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3900 rpm |
| 02288679 | N/A NTN 512 Series 28 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51201 | Bore Diameter N/A 12 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 8000 rpm |
| 00132728 | N/A NTN 511 Series 42 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51105 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 6500 rpm |
| 00459729 | N/A NTN 5620 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562008P5 | Bore Diameter N/A 40 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 9400 rpm |
| 00061586 | N/A NTN 511 Series 100 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51115 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3200 rpm |
| 02109049 | N/A NTN 512 Series 78 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51210 | Bore Diameter N/A 50 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3400 rpm |
| 00061511 | N/A NTN 511 Series 52 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51107 | Bore Diameter N/A 35 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 5600 rpm |
| 02109043 | N/A NTN 512 Series 26 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51200 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 8300 rpm |
| 00061567 | N/A NTN 511 Series 85 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51112 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3700 rpm |
| 00133233 | N/A NTN 512 Series 105 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51214 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2600 rpm |
| 02288682 | N/A NTN 512 Series 115 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51216 | Bore Diameter N/A 80 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2400 rpm |
| 00132662 | N/A NTN 511 Series 26 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51101 | Bore Diameter N/A 12 mm | Fillet Radius N/A 0.3 mm | Maximum Speed N/A 9200 rpm |
| 00061557 | N/A NTN 511 Series 78 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51111 | Bore Diameter N/A 55 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 4000 rpm |
| 02109046 | N/A NTN 512 Series 62 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51207 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 4200 rpm |
| 00132856 | N/A NTN 511 Series 120 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51118 | Bore Diameter N/A 90 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2700 rpm |
| 03949207 | N/A NTN 5620 Series 200 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 562026M/GNP5 | Bore Diameter N/A 134 mm | Fillet Radius N/A 2 mm | Maximum Speed N/A 2800 rpm |
| 00061523 | N/A NTN 511 Series 60 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51108 | Bore Diameter N/A 40 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 5000 rpm |
| 04684011 | N/A NTN 512 Series 125 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51217 | Bore Diameter N/A 85 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2200 rpm |
| 00132713 | N/A NTN 511 Series 35 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51104 | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.3 mm | Maximum Speed N/A 7500 rpm |
| 02109044 | N/A NTN 512 Series 35 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51203 | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 6800 rpm |
| 02109045 | N/A NTN 512 Series 47 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51205 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Maximum Speed N/A 5300 rpm |
| 02288687 | N/A NTN 513 Series 85 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51309 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 2900 rpm |
| 00132901 | N/A NTN 511 Series 170 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51126 | Bore Diameter N/A 130 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 1900 rpm |
| 02109047 | N/A NTN 512 Series 68 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51208 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3900 rpm |
| 02288686 | N/A NTN 513 Series 78 Millimeter (mm) Outside Diameter Ball Thrust Bearing | Manufacturer Part Number N/A 51308 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Maximum Speed N/A 3100 rpm |