COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
326 - 350 of 697 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Color

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 0.079 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TAU3220B-100 N/A Black N/A 0.079 in2 mm N/A 0.126 in3.2 mm
N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TFU0805B-3 N/A Black N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.130 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB05R1-20 N/A Red (Solid) N/A 0.130 in N/A 0.188 in
N/A SMC® 0.170 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB07GR2-20 N/A Light Gray (Solid) N/A 0.170 in N/A 0.250 in
N/A SMC® 0.250 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TIUB11C-305 N/A Transparent N/A 0.250 in N/A 0.375 in
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TJ-1208 N/A N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425BU-500 N/A Blue N/A 0.098 in2.5 mm N/A 0.158 in4 mm
N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425G2-20 N/A Green (Transparent) N/A 0.098 in2.5 mm N/A 0.158 in4 mm
N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425GR2-20 N/A Gray N/A 0.098 in2.5 mm N/A 0.158 in4 mm
N/A SMC® 0.098 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0425P1-20 N/A Neon Pink N/A 0.098 in2.5 mm N/A 0.158 in4 mm
N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604BU3-100 N/A Blue N/A 0.156 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604GR2-20 N/A Gray N/A 0.156 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.156 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0604S1-20 N/A Silver N/A 0.156 in4 mm N/A 0.236 in6 mm
N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU0805BR1-20 N/A Brown (Solid) N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208G1-20 N/A Green N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.315 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TU1208GR2-20 N/A Gray N/A 0.315 in8 mm N/A 0.472 in12 mm
N/A SMC® 0.287 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TUH1073N-20 N/A Translucent N/A 0.287 in7.3 mm N/A 0.394 in10 mm
N/A SMC® 0.346 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TUH1288BU-20 N/A Blue N/A 0.346 in8.8 mm N/A 0.472 in12 mm
N/A SMC® 0.346 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TUH1288N-20 N/A Translucent N/A 0.346 in8.8 mm N/A 0.472 in12 mm
N/A SMC® 0.197 Inch (in) Tube Inside Diameter Polyurethane Tubing N/A TUS0805N-20 N/A Translucent N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® 1.97 Pound (lb) Weight Polyurethane Tubing N/A TIUB01G-153 N/A Green N/A 0.086 in N/A 0.125 in
N/A SMC® 1.32 Pound (lb) Weight Polyurethane Tubing N/A TU0425GR1-33 N/A Gray N/A 0.098 in2.5 mm N/A 0.156 in4 mm
N/A SMC® 0.89 Pound (lb) Weight Polyurethane Tubing N/A TIUB01GR1-305 N/A Gray (Solid) N/A 0.086 in N/A 0.125 in
N/A SMC® 1.92 Pound (lb) Weight Polyurethane Tubing N/A TIUB11YR2-33 N/A Orange (Neon) N/A 0.250 in N/A 0.375 in
N/A SMC® 0.64 Pound (lb) Weight Polyurethane Tubing N/A TIUB05YR-305 N/A Orange N/A 0.137 in N/A 0.188 in
326 - 350 of 697 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »