COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

N/A PCI Procal Inc. MVTRY Series 20 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 4330.337 lbf N/A 2943.820 lbf N/A 90 mm N/A 38 mm
N/A PCI Procal Inc. MVTRY Series 20 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 10865.169 lbf N/A 7626.966 lbf N/A 90 mm N/A 38 mm
N/A PCI Procal Inc. MVTRY Series 25 Millimeter (mm) Bore Diameter V-Groove Yoke Track Roller N/A 14292.135 lbf N/A 20000 lbf N/A 110 mm N/A 44 mm
N/A PCI Procal Inc. NVTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 3624 lbf N/A 2248 lbf N/A 2.5000 in N/A 1.2500 in
N/A PCI Procal Inc. NVTRY Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 1683 lbf N/A 1147 lbf N/A 2.5000 in N/A 0.8800 in
N/A PCI Procal Inc. NVTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 3624 lbf N/A 2248 lbf N/A 3.0000 in N/A 1.2500 in
N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4334 lbf N/A 2945 lbf N/A 3.5000 in N/A 1.5000 in
N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4334 lbf N/A 2945 lbf N/A 3.5000 in N/A 1.6250 in
N/A PCI Procal Inc. NVTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 5390 lbf N/A 3507 lbf N/A 3.7500 in N/A 1.5000 in
N/A PCI Procal Inc. NVTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6118 lbf N/A 4586 lbf N/A 4.5000 in N/A 1.7500 in
N/A PCI Procal Inc. NVTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6483 lbf N/A 5216 lbf N/A 5.0000 in N/A 2.0000 in
N/A PCI Procal Inc. VTRY-R Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 134600 lbf N/A 250000 lbf N/A 10.5000 in N/A 4.7500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 11.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 12.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 14.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 16.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 18.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-HT Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 1276 lbf N/A 1114 lbf N/A 2.5000 in N/A 0.8800 in
N/A PCI Procal Inc. VTRY-R Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 1683 lbf N/A 1147 lbf N/A 2.5000 in N/A 0.8800 in
N/A PCI Procal Inc. VTRY-HT Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2565 lbf N/A 2168 lbf N/A 2.5000 in N/A 1.2500 in
N/A PCI Procal Inc. VTRY-R Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 20.5000 in N/A 5.2500 in
N/A PCI Procal Inc. VTRY-R Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 3624 lbf N/A 2248 lbf N/A 3.0000 in N/A 1.2500 in
N/A PCI Procal Inc. VTRY-R Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4334 lbf N/A 2945 lbf N/A 3.5000 in N/A 1.5000 in
N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2735 lbf N/A 2524 lbf N/A 3.5000 in N/A 1.6250 in
N/A PCI Procal Inc. VTRY-HT Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2735 lbf N/A 2524 lbf N/A 3.5000 in N/A 1.5000 in
51 - 75 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4